Robot arms
New

UR18g-950
18 kg payload, 950 mm reach, 4 m/s
- Payload
- 18 kg
- Reach
- 950 mm
New

UR17g-1300
17.5 kg payload, 1300 mm reach, 5 m/s
- Payload
- 15 kg
- Reach
- 1300 mm
- Extended payload
- 17.5 kg
New

UR10g-1750
10 kg payload with 1750 mm extended reach
- Payload
- 8 kg
- Reach
- 1750 mm
- Extended payload
- 10 kg

UR30-1300
30–35 kg payload in a 1300 mm reach, powered by CB7 controllers
- Payload
- 30 kg
- Reach
- 1300 mm
- Extended payload
- 35 kg

UR30 on CB5
30-35kg payload in a 1300mm reach, powered by CB5 controllers.
- Payload
- 30 kg
- Reach
- 1300 mm
- Extended payload
- 35 kg

UR20-1750
20–25 kg payload with 1750 mm long reach, powered by CB7 controllers
- Payload
- 20 kg
- Reach
- 1750 mm
- Extended payload
- 25 kg

UR20 on CB5
20-25kg payload in a 1750mm reach, powered by CB5 controllers.
- Payload
- 20 kg
- Reach
- 1750 mm
- Extended payload
- 25 kg

UR18 on CB5
18kg payload in a 950mm reach, powered by CB5 controllers.
- Payload
- 18 kg
- Reach
- 950 mm

UR16e
16kg payload in a 900mm reach, powered by CB5 controllers.
- Payload
- 16 kg
- Reach
- 900 mm

UR15 on CB5
17.5kg payload in a 1300mm reach, powered by CB5 controllers.
- Payload
- 15 kg
- Reach
- 1300 mm
- Extended payload
- 17.5 kg

UR12e-1300
12.5 kg payload, 1300 mm reach, powered by CB7 controllers
- Payload
- 12.5 kg
- Reach
- 1300 mm

UR12e on CB5
12.5kg payload in a 1300mm reach, powered by CB5 controllers.
- Payload
- 12.5 kg
- Reach
- 1300 mm

UR8 Long on CB5
10kg payload in a 1750mm reach, powered by CB5 controllers.
- Payload
- 8 kg
- Reach
- 1750 mm
- Extended payload
- 10 kg

UR7e-920
7.5 kg payload, 920 mm reach, powered by CB7 controllers
- Payload
- 7.5 kg
- Reach
- 920 mm

UR7e on CB5
7.5kg payload in a 920 mm reach, powered by CB5 controllers.
- Payload
- 7.5 kg
- Reach
- 920 mm

UR3e-540
3 kg payload with 540 mm reach, powered by CB7 controllers.
- Payload
- 3 kg
- Reach
- 540 mm

UR3e on CB5
3kg payload in a 540mm reach, powered by CB5 controllers.
- Payload
- 3 kg
- Reach
- 540 mm