e-Series
UR7e on CB5
7 kg payload robot with 850 mm reach
The UR7e is built for medium-duty flexibility, adapting to production lines of any size or industry. Precision-focused motion keeps output consistent without expanding the footprint.
- Payload
- 7.5 kg (16.5 lbs)
- Reach
- 850 mm (33.5 in)
- Maximum TCP speed
- 4 m/s
- Weight
- 20.6 kg (45.4 lbs)
Tool connector
The integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange, reducing cabling, simplifying integration, and enabling smarter end-effectors.
- M8, 8-pin female connector
- Tool flange to EN ISO 9409-1-50-4-M6
- 12 V or 24 V power supply at the tool
- 2x digital I/O, configurable as sinking or sourcing (NPN / PNP)
- 2x analog inputs for sensors, or 1x RS-485 communication
- Safety-ready architecture
Payload | 7.5kg (16 lbs) |
|---|---|
Reach | 850 mm (33.5 in) |
Footprint | Ø 151 mm (5.9 in) |
Weight | 20.6 kg (45.4 lbs) |
Repeatability | ± 0.03 mm |
Max TCP speed | 4 m/s |
UR3e industries

Electronics manufacturing
Manages delicate, small-part tasks with high repeatability – perfect for assembly, testing, and quality inspection.

Lab automation
Precise handling for sample transfer and assembly workflows; compact size fits benchtop environments and shared co-working spaces.

Education & research
Compact, safe, and easy to program – ideal for teaching automation fundamentals in classrooms and space-limited labs.

Metal fabrication & machining
Adds tabletop automation to tight spaces with minimal setup; small footprint suits crowded machining cells and tight workbenches.
UR7e applications
Get in touch with Universal Robots
Request pricing and talk to our team about how this cobot fits your application.