e-Series
UR7e-920
7.5 kg payload, 920 mm reach, powered by CB7 controllers
The UR7e-920 brings the same medium-duty flexibility to the Gen 7 platform, adapting to production lines of any size or industry. Pairing with CB7 controllers and the TP7 Core teach pendant unlocks a faster, more responsive PolyScope X experience for daily programming and operations.
- Payload
- 7.5 kg (16.5 lbs)
- Reach
- 920 mm (33.5 in)
- Maximum TCP speed
- 4 m/s
- Weight
- 20.6 kg (45.4 lbs)
Tool connector
The integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange, reducing cabling, simplifying integration, and enabling smarter end-effectors.
- M8, 8-pin female connector
- Tool flange to EN ISO 9409-1-50-4-M6
- 12 V or 24 V power supply at the tool
- 2x digital I/O, configurable as sinking or sourcing (NPN / PNP)
- 2x analog inputs for sensors, or 1x RS-485 communication
- Safety-ready architecture
CB7 & TP7 Core compatible
Pairs with the CB7 controller and TP7 Core teach pendant to unlock PolyScope X, faster program execution, and expanded connectivity versus the base e-Series configuration.
Payload | 7.5 kg |
|---|---|
Reach | 920 mm |
Footprint | Ø151 mm |
Weight | 20.6 kg |
Repeatability | ±0.03 mm |
Max TCP speed | 4 m/s |