e-Series
UR3e on CB5
3 kg payload with infinite wrist rotation
The UR3e is the lightest, most compact, and most precise robot in the lineup. ±360° rotation on every wrist joint suits screw driving, finishing, and assembly work needing tight tolerances at a 500 mm working radius.
- Payload
- 3 kg (6.6 lbs)
- Reach
- 500 mm (19.7 in)
- Maximum TCP speed
- 3 m/s
- Weight
- 11.2 kg (24.7 lbs)
Wrist 3 infinite rotation
Unique to the UR3e, infinite rotation of the last wrist joint enables continuous processes, simpler programming, and higher uptime in high-cycle applications.
- ±360-degree rotation on all joints, with infinite rotation on the end wrist joint
- Continuous motion: uninterrupted rotation for screwdriving, dispensing, polishing, and other spindle-based processes without forced stops or reversals
- Higher uptime: eliminates unwind moves and reset motions, reducing cycle interruptions in repetitive, high-volume production
- Simpler programming: removes joint angle limits and reduces motion complexity, making programs more intuitive and robust
- Improved durability: prevents cable twisting and fatigue, extending the life of dress packs and integrated end-of-arm tooling
Designed for high-cycle, spindle-based applications where continuous rotation removes the need for unwind and reset moves.
Tool connector
The integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange, reducing cabling, simplifying integration, and enabling smarter end-effectors.
- M8, 8-pin female connector
- Tool flange to EN ISO 9409-1-50-4-M6
- 12 V or 24 V power supply at the tool
- 2x digital I/O, configurable as sinking or sourcing (NPN / PNP)
- 2x analog inputs for sensors, or 1x RS-485 communication
- Safety-ready architecture
Payload | 3kg (6.6 lbs) |
|---|---|
Reach | 500 mm (19.7 in) |
Footprint | Ø 128 mm (5.0 in) |
Weight | 11.2 kg (24.7 lbs) |
Repeatability | ± 0.03 mm |
Max TCP speed | 3 m/s |
UR3e industries

Electronics manufacturing
Manages delicate, small-part tasks with high repeatability – perfect for assembly, testing, and quality inspection.

Lab automation
Precise handling for sample transfer and assembly workflows; compact size fits benchtop environments and shared co-working spaces.

Education & research
Compact, safe, and easy to program – ideal for teaching automation fundamentals in classrooms and space-limited labs.

Metal fabrication & machining
Adds tabletop automation to tight spaces with minimal setup; small footprint suits crowded machining cells and tight workbenches.
UR3e applications
Get in touch with Universal Robots
Request pricing and talk to our team about how this cobot fits your application.