g-Series
UR17g-1300
17.5 kg payload, 1300 mm reach, 5 m/s
A compact, lightweight form factor featuring g-Series tool-flange connectivity — 1 Gb Ethernet and 24/48 V, 3A continuous power at the end of arm — for direct sensor and camera integration. Industrial-grade design keeps cycle times tight as task complexity grows.
- Payload
- 15 kg (33.1 lbs)
- Extended payload
- 17.5 kg (38.6 lbs)
- Reach
- 1300 mm (51.2 in)
- Maximum TCP speed
- 5 m/s
- Weight
- 40.7 kg (89.7 lbs)
Enhanced tool flange
Integrated 1 Gb Ethernet, 24 V / 48 V power (5 A peak, 3 A continuous) and safety-rated inputs at the g-Series tool flange enable cameras, sensors, and higher-power EOATs while eliminating external cabling. M8 compatibility preserves existing ecosystem investments.
Environmental rating: IP65
All g-Series robots are IP65 rated for industrial production environments, with fewer components and an enclosed joint design for improved reliability.
LED light ring
At-a-glance cell status via an LED light ring at the base of the robot.
Maximum payload | 17.5 kg (38.6 lbs) |
|---|---|
Reach | 1300 mm (51.2 in) |
Robot weight | 40.7 kg (89.7 lbs) |
Footprint | Ø204 mm |
Pose repeatability per ISO 9283 | ±0.05 mm |
Max TCP speed | 5 m/s |
Degrees of freedom | 6 rotating joints |
Joint performance |
|
Tool flange mechanical interface | EN ISO-9409-1-50-4-M6 |
Tool flange electrical interfaces |
|
Power consumption - moderate | 350 W |
Noise | < 67 dB(A) |
IP classification | IP65 |
Features |
|
Compliance | TUV Certified to:
|
Experience Gen 7 in action
Discover how Gen 7 helps manufacturers deploy intelligent automation faster with a platform designed for performance, scalability and seamless integration. Book your demo or ask for pricing today.