e-Series
UR12e-1300
12.5 kg payload, 1300 mm reach, powered by CB7 controllers
UR12e-1300 is Universal Robots’ best-selling industrial cobot, now running on Gen 7 compute. The same lifting power and performance carries over, with CB7’s added headroom and TP7 Core teach pendant keeping complex workflows running smoothly and interaction modern.
- Payload
- 12.5 kg (27.6 lbs)
- Reach
- 1300 mm (51.2 in)
- Maximum TCP speed
- 4 m/s
- Weight
- 33.5 kg (73.9 lbs)
Tool connector
The integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange, reducing cabling, simplifying integration, and enabling smarter end-effectors.
- M8, 8-pin female connector
- Tool flange to EN ISO 9409-1-50-4-M6
- 12 V or 24 V power supply at the tool
- 2x digital I/O, configurable as sinking or sourcing (NPN / PNP)
- 2x analog inputs for sensors, or 1x RS-485 communication
- Safety-ready architecture
CB7 & TP7 Core compatible
Pairs with the CB7 controller and TP7 Core teach pendant to unlock PolyScope X, faster program execution, and expanded connectivity versus the base e-Series configuration.
- Payload
- 12.5 kg (27.6 lbs)
- Reach
- 1300 mm (51.2 in)
- Footprint
- ⌀190 mm (7.48 in)
- Weight
- 33.5 kg (73.9 lbs)
- Repeatability
- ±0.05 mm
- Maximum TCP speed
- 4 m/s