e-Series
UR12e on CB5
12.5 kg payload, 1300 mm reach
The UR12e is Universal Robots' best-selling industrial cobot. A 1300 mm reach and 4 m/s TCP speed handle heavy lifting and moving tasks, freeing skilled operators for higher-value work.
- Payload
- 12.5 kg (27.6 lbs)
- Reach
- 1300 mm (51.2 in)
- Maximum TCP speed
- 4 m/s
- Weight
- 33.5 kg (73.9 lbs)
Tool connector
The integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange, reducing cabling, simplifying integration, and enabling smarter end-effectors.
- M8, 8-pin female connector
- Tool flange to EN ISO 9409-1-50-4-M6
- 12 V or 24 V power supply at the tool
- 2x digital I/O, configurable as sinking or sourcing (NPN / PNP)
- 2x analog inputs for sensors, or 1x RS-485 communication
- Safety-ready architecture
Payload | 12.5kg (27.55 lbs) |
|---|---|
Reach | 1300 mm (51.2 in) |
Footprint | Ø 190 mm (7.48 in) |
Weight | 33.5 kg (73.9 lbs) |
Repeatability | ± 0.05 mm |
Max TCP speed | 4 m/s |
UR12e industries

Electronics manufacturing
Supports larger assemblies and precision handling; extended reach allows servicing multiple stations efficiently.

Automotive
Excels in welding, material transfer, and assembly with durable performance for repetitive, mid-payload tasks.

Metal fabrication & machining
Ideal for welding and CNC tending – long reach and payload handle larger parts with stable path accuracy.

Lab automation
Extended payload and reach enable industry-scale replication of larger-footprint applications in the lab.
UR12e applications
Get in touch with Universal Robots
Request pricing and talk to our team about how this cobot fits your application.