UR Series
UR8 Long on CB5
8 kg payload with 1750 mm extended reach and safety rated input at the tool
The UR8 Long offers a compact, lightweight design engineered for precise linear motion and high-speed acceleration. Advanced joint architecture and accurate torque control make it the cobot of choice when both reach and precision matter.
- Payload
- 8 kg (17.6 lbs)
- Extended payload
- 10 kg (22 lbs)
- Reach
- 1750 mm (68.9 in)
- Maximum TCP speed
- 5 m/s
- Weight
- 44.7 kg (98.5 lbs)
Safety rated tool flange input
A native safety interface at the tool flange – designed for partners building hand-guiding and teaching EOATs that integrate directly into the UR safety architecture. Faster integration: the safety function is built into the robot, eliminating external safety modules, custom wiring, or base-mounted enablers. Quick, compliant hand-guiding and teaching EOAT designs.
Performance joints
Move faster, reliably: the new joint design increases all joint torques by approximately 25% and joint speeds by as much as 65% (UR3e). To improve performance and quality, the new joints require approximately half the parts compared to e-Series. This 50% part reduction brings a big leap in reliability, resulting in decreased service requests and minimized downtime.
Tapered tubes
Lift more across greater distances. Updated geometry with tapered tubes delivers stiffer tubes and stiffer joint housing, compared to the cylindrical tubes used previously.
LED light ring
Programmable LED status indicator means alerts are received at-a-glance, giving operators confidence that downtime is minimized. Besides three default configurations to comply with ISO 10218, the user can switch the light off.
Environmental rating: IP65 & Cleanroom Class 4
With IP65 and Cleanroom certifications, the UR Series is built to thrive in more environments – including those with harsh conditions or strict cleanliness standards.
- IP65 provides protection against dust ingress (“dust-tight”) and is protected from nozzle-projected water from any direction – important in environments involving heavy dust or low-pressure water jets.
- ISO Class 4 Cleanroom is a highly controlled environment permitting a maximum of 10,000 particles per cubic meter of air – often required in semiconductor and pharmaceutical manufacturing.
Tool connector
Integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange – reducing cabling, simplifying integration, and enabling smarter end-effectors.
- M8, 8-pin female connector
- ISO 9409-1-50-4-M6; 12 V or 24 V power supply at the tool
- 2x Digital I/Os, configured as sinking or sourcing (NPN / PNP)
- 2x Analog inputs for sensors or 1x RS-485 communication
- Safety ready architecture
Payload | 8 kg (17.6 lbs) / Extended Payload Capacity : 10 kg (22 lbs) |
|---|---|
Reach | 1750 mm (68.9 in) |
Footprint | Ø 204 mm (8.0 in) |
Weight | 44.7 kg (98.5 lbs) |
Repeatability | ± 0.08 mm |
Max TCP speed | 5 m/s |
UR8 Long industries

Electronics manufacturing
Long-reach inspection and bin picking; UR8 Long can access deep containers and extended conveyors.

Automotive
Reach deeper into cells for welding and inspection; UR8 Long covers larger work areas efficiently.

Metal fabrication & machining
Extended-reach welding and inspection; UR8 Long delivers precise linear motion across large parts.

Education & research
The UR8 Long enables advanced welding, inspection, and motion training & experimentation.