g-Series
UR18g-950
The compact heavy-duty cobot
The UR18g-950 combines strength and agility, supporting larger end effectors to lift heavier payloads while remaining light enough for easy mounting on most standard gantry systems. With a 950 mm reach and speeds up to 4 m/s, it's ideal for fast-paced pick-and-place deployments where reducing cycle times is crucial.
- Payload
- 18 kg (39.7 lbs)
- Reach
- 950 mm (37.4 in)
- Maximum TCP speed
- 4 m/s
- Weight
- 39.2 kg (86.4 lbs)
Enhanced tool flange
Integrated 1 Gb Ethernet, 24 V / 48 V power (5 A peak, 3 A continuous) and safety-rated inputs at the g-Series tool flange enable cameras, sensors, and higher-power EOATs while eliminating external cabling. M8 compatibility preserves existing ecosystem investments.
Environmental rating: IP65
All g-Series robots are IP65 rated for industrial production environments, with fewer components and an enclosed joint design for improved reliability.
LED light ring
At-a-glance cell status via an LED light ring at the base of the robot.
Maximum payload | 18 kg (39.7 lbs) |
|---|---|
Reach | 950 mm (37.4 in) |
Robot weight | 39.2 kg (86.4 lbs) |
Footprint | Ø 204 mm (8.0 in) |
Pose repeatability per ISO 9283 | ± 0.05 mm |
Max TCP speed | 4 m/s |
Degrees of freedom | 6 rotating joints |
Joint performance |
|
Tool flange mechanical interface | EN ISO-9409-1-50-4-M6 |
Tool flange electrical interfaces |
|
Power consumption - moderate | 350 W |
Noise | < 67 dB(A) |
IP classification | IP65 |
Features |
|
Compliance | TUV Certified to:
|
Experience Gen 7 in action
Discover how Gen 7 helps manufacturers deploy intelligent automation faster with a platform designed for performance, scalability and seamless integration. Book your demo or ask for pricing today.