UR Series
UR15 on CB5
15 kg payload, 1300 mm reach, 5 m/s
The UR15 offers a compact, lightweight form factor with industry-ready certifications, including Cleanroom Class 4. An expanded 17.5 kg capacity under specified conditions adds headroom for heavier, more complex tasks without sacrificing cycle time.
- Payload
- 15 kg (33.1 lbs)
- Extended payload
- 17.5 kg (38.6 lbs)
- Reach
- 1300 mm (51.2 in)
- Maximum TCP speed
- 5 m/s
- Weight
- 40.7 kg (89.7 lbs)
Performance joints
Move faster, reliably: the new joint design increases all joint torques by approximately 25% and joint speeds by as much as 65% (UR3e). To improve performance and quality, the new joints require approximately half the parts compared to e-Series. This 50% part reduction brings a big leap in reliability, resulting in decreased service requests and minimized downtime.
Tapered tubes
Lift more across greater distances. Updated geometry with tapered tubes delivers stiffer tubes and stiffer joint housing, compared to the cylindrical tubes used previously.
LED light ring
Programmable LED status indicator means alerts are received at-a-glance, giving operators confidence that downtime is minimized. Besides three default configurations to comply with ISO 10218, the user can switch the light off.
Environmental rating: IP65 & Cleanroom Class 4
With IP65 and Cleanroom certifications, the UR Series is built to thrive in more environments – including those with harsh conditions or strict cleanliness standards.
- IP65 provides protection against dust ingress (“dust-tight”) and is protected from nozzle-projected water from any direction – important in environments involving heavy dust or low-pressure water jets.
- ISO Class 4 Cleanroom is a highly controlled environment permitting a maximum of 10,000 particles per cubic meter of air – often required in semiconductor and pharmaceutical manufacturing.
Tool connector
Integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange – reducing cabling, simplifying integration, and enabling smarter end-effectors.
- M8, 8-pin female connector
- ISO 9409-1-50-4-M6; 12 V or 24 V power supply at the tool
- 2x Digital I/Os, configured as sinking or sourcing (NPN / PNP)
- 2x Analog inputs for sensors or 1x RS-485 communication
- Safety ready architecture
Payload | 15 kg (33.1 lbs) / Extended Payload Capacity: 17.5 kg (38.6 lbs) |
|---|---|
Reach | 1300 mm (51.2 in) |
Footprint | Ø 204 mm (8.0 in) |
Weight | 40.7 kg (89.7 lbs) |
Repeatability | ± 0.05 mm |
Max TCP speed | 5 m/s |
UR15 industries

Electronics manufacturing
Fast material handling and machine tending; UR15's reach and speed support high-mix, space-efficient electronics lines.

Lab automation
Reliable sample handling and transfer; UR15 combines precision, reach, and speed for scalable lab workflows.

Metal fabrication & machining
High-speed machine tending and palletizing; UR15 delivers strong payload performance with minimal footprint in machining cells.

Automotive
Flexible material handling and palletizing across stations; UR15 moves parts quickly while fitting existing production layouts.