Soft Gripper
Soft Gripper
Soft Gripper
Soft Gripper
Soft Gripper
Soft Gripper
Soft Gripper
Soft Gripper
Soft Gripper
Soft Gripper

Soft Gripper

The OnRobot Soft Gripper is able to pick a wide array of irregular shapes and delicate items, making it ideal for pick-and-place applications in food and beverage production, as well as manufacturing or packaging. The gripper is available with three interchangeable silicon-molded cups to handle a wide array of irregular shapes and delicate items, making it ideal for your collaborative application. From eggs to fruit, to bottles or cans, food and beverage automation just got easier. Like all OnRobot grippers, the Soft Gripper offers seamless integration with the robot of your choice. The Soft Gripper operates without an external air supply, for no additional costs or complexity, and none of the dust or noise generated by traditional vacuum grippers.

Manufacturer:OnRobot

Overview

The OnRobot Soft Gripper is able to pick a wide array of irregular shapes and delicate items, making it ideal for pick-and-place applications in food and beverage production, as well as manufacturing or packaging. The gripper is available with three interchangeable silicon-molded cups to handle a wide array of irregular shapes and delicate items, making it ideal for your collaborative application. From eggs to fruit, to bottles or cans, food and beverage automation just got easier. Like all OnRobot grippers, the Soft Gripper offers seamless integration with the robot of your choice. The Soft Gripper operates without an external air supply, for no additional costs or complexity, and none of the dust or noise generated by traditional vacuum grippers.

The new OnRobot Soft Gripper is available with three interchangeable silicon-molded cups to handle a wide array of irregular shapes and delicate items, making it ideal for pick-and-place applications in food and beverage and other “clean” production applications such as cosmetics and pharmaceuticals, as well as manufacturing or packaging. The Soft Gripper comes with OnRobot’s revolutionary Quick Changer, a base unit, and silicon cups in star or finger versions for greater flexibility. The Soft Gripper’s silicon cups are dishwasher-safe and comply with FDA 21 CFR (for non-fatty food items) and EC 1935/2004 for food handling. Maximum payload of 2.2 kg depends on shape, softness, and friction of items to be handled, and grip dimensions range from 11mm to 118mm, depending on cup used.

Available Models:
- SG-a-H
- SG-a-S
- SG-b-H

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT