MG10
OnRobot's MG10 is a versatile, easy to use magnetic gripper for material handling, assembly and machine tending applications in manufacturing, automotive and aerospace environments. The MG10 offers unique adjustable force and grip detection features that provide users with unprecedented levels of control.
Overview
OnRobot's MG10 is a versatile, easy to use magnetic gripper for material handling, assembly and machine tending applications in manufacturing, automotive and aerospace environments. The MG10 offers unique adjustable force and grip detection features that provide users with unprecedented levels of control.
With configurable force and part detection, MG10 can handle a wide range of part sizes, shapes and weights.
Specifications
includes a urcap pluginYes, Universal Robots URCap version: 5.7.1
(The minimum UR PolyScope version is 3.10.)
Software version requiredCompute Box / Eye Box version: 5.7.0.7
Universal Robots URCap version: 5.7.1
Dependencies24V supply
Certifications and standards
- IP54
- EMC – Industrial levels:
- Immunity requirements. EN/(IEC) 61000-6-2 ; IEC 61326-3-1
- Emission requirements. EN/(IEC) 61000-6-4 - Chock: Ref.: IEC 60068-2-27, Test Ea.
- Vibration: Ref.: IEC 60068-2-64, Test Fh, Table A.3 and A.4, Category
- Operating temperature 0-50°C
- Dry Heat +50˚C, 16 h Ref.: IEC 60068-2-2, Test Bd.
- Cold 0˚C, 16 h Ref.: IEC 60068-2-1, Test Ad.
2014/30/EU - Electromagnetic Compatibility Directive (EMC)
2011/65/EU - Restriction of the use of certain hazardous substances (RoHS)
ANSI/ESD/SP10.1-2007 - For the Protection of Electrostatic Discharge Susceptible Items - Automated Handling Equipment (AHE)
2014/35/EU - Low Voltage Directive (LVD)
202/19/EU - Waste of Electrical and Electronic Equipment (WEEE)
Dimensions71 x 80.2 [mm]
2.8 x 3.24 [inch]
What's in the box? 1 x MG10
1 x TX 10 Key
2 x M3x8 Screws
2 x Fingertips for cylindrical objects 20mm - 65mm
4 x Protective Pads
License type One-time purchase
Features
RELIABLE GRIPPING WITH VARIABLE FORCE
The magnetic force can be easily configured in steps to fit your application requirements, even the most challenging like destacking thin metal sheets.
BUILT-IN PART DETECTION
Built-in proximity sensor can detect part presence, as well as if part is pickep up or not.
SAFE CONSISTENT GRIP EVEN AFTER POWER LOSS
If the power is lost, the MG10 gripper will keep the magnetic force and will not drop the workpiece.
NO COMPRESSED AIR REQUIRED
Electric magnetic gripper that is ready to use our of the box, with fast and easy installation and no additional costs.
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Peru
- Philippines
- Poland
- Portugal
- Romania
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- United Kingdom
- United States
- Vietnam