<link rel="stylesheet" href="styles-JUTMGXX3.css"> Skip to main content
2FG7

2FG7

OnRobot's 2FG7 is a complete, low-cost, off-the-shelf electric parallel gripper that can be deployed within minutes and requires no custom engineering for installation, programming, or maintenance. The 2FG7 is easily redeployed on any collaborative robot, making it ideal for low-volume, high-mix production, and enabling fast ROI for many different applications.

Read more
Manufacturer:OnRobot

Overview

OnRobot's 2FG7 is a complete, low-cost, off-the-shelf electric parallel gripper that can be deployed within minutes and requires no custom engineering for installation, programming, or maintenance. The 2FG7 is easily redeployed on any collaborative robot, making it ideal for low-volume, high-mix production, and enabling fast ROI for many different applications.

Smaller and more powerful than finger grippers, the 2FG7 is perfect for use in applications with limited maneuvering space. Boasting a maximum payload of 11 kg (24.3 lb), an external grip range of up to 73 mm (2.87 in), and a gripping force of 20 N to 140 N, the versatile 2FG7 can easily handle heavy or bulky payloads. And with IP67 rating for harsh environments and ISO Class 5 certification for cleanroom use, the 2FG7 is ready to work almost anywhere you need it.

Unlike complex and expensive pneumatic grippers, the electric 2FG7 can be easily programmed for precise force, speed, and stroke control settings through an intuitive software interface. Intelligent feedback such as grip detection and lost-grip detection improve overall accuracy. And like the rest of OnRobot’s family of no-fuss, all-electric grippers, the 2FG7 lets you say “so long” to the hassles and costs of compressed air.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.