<link rel="stylesheet" href="styles-R77XALWP.css"> Skip to main content
3FG25

3FG25

The 3FG25 gripper has a 155 mm stroke and can handle workpieces up to 25 kg, perfect for high-payload collaborative tasks. This fully electric gripper offers precise control, fast deployment, and automatic centering for a strong, stable grip. Its robust IP67 design ensures reliability in harsh industrial environments, including machining workshops. The gripper offers a 450 N maximum force while still being flexible and compact. It can be used in versatile production environments. The large-stroke enhances CNC lathe-tending capabilities for various part sizes using a single 3-finger gripper. Precise centric positioning ensures quality, consistency, and productivity with low programming effort. The robust, stable grip with three contact points allows the gripper to be quickly and easily redeployed for different processes. Thanks to customizable fingertips the 3FG25 can flexibly grip a diverse range of part sizes and shapes.

Read more
Manufacturer:OnRobot

Overview

The 3FG25 gripper has a 155 mm stroke and can handle workpieces up to 25 kg, perfect for high-payload collaborative tasks. This fully electric gripper offers precise control, fast deployment, and automatic centering for a strong, stable grip. Its robust IP67 design ensures reliability in harsh industrial environments, including machining workshops. The gripper offers a 450 N maximum force while still being flexible and compact. It can be used in versatile production environments. The large-stroke enhances CNC lathe-tending capabilities for various part sizes using a single 3-finger gripper. Precise centric positioning ensures quality, consistency, and productivity with low programming effort. The robust, stable grip with three contact points allows the gripper to be quickly and easily redeployed for different processes. Thanks to customizable fingertips the 3FG25 can flexibly grip a diverse range of part sizes and shapes.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.