Skip to main content
https://a.storyblok.com/f/169662/1368x3600/7808321b26/1368x3600_ur-series_2.jpgUR series image with all cobots

UR Series

The UR Series delivers reliable collaborative automation to a wider range of environments while upholding the exceptional quality that defines Universal Robots.
UR8 Long

UR8 Long

  1. Maximum PayloadUp to 10 kg / 22 lbs
  2. Reach1750 mm / 68.9 in
  3. FootprintØ204 mm
  4. Weight44.7 kg / 98.5 lbs
UR15

UR15

  1. Maximum Payload17.5 kg / 38.58 lbs
  2. Reach1300 mm / 51.2 in
  3. FootprintØ204 mm
  4. Weight40.7 kg / 89.73 lbs
UR18

UR18

  1. Maximum Payload18 kg / 39.7 lbs
  2. Reach950 mm / 37.4 in
  3. FootprintØ204 mm
  4. Weight39.2 kg / 86.42 lbs
UR20

UR20

  1. Maximum Payload25 kg / 55.1 lbs
  2. Reach1750 mm / 68.9 in
  3. FootprintØ 245 mm
  4. Weight64 kg / 141.1 lbs
UR30

UR30

  1. Maximum Payload35 kg / 77.1 lbs
  2. Reach1300 mm / 51.2 in
  3. FootprintØ245 mm
  4. Weight63.5 kg / 139.9 lbs

Main applications

The UR Series is engineered for reliable automation in a wide range of applications, bringing robust and efficient automation to various industries.

Key advantages

The UR Series delivers the speed and precision you need to breeze through the most demanding tasks. It handles heavier payloads, it reaches farther, all while maintaining collaborative capabilities.

Lift heavier payloads faster

Lift heavier payloads faster

The UR Series geometry combined with the updated joint architecture allows these robots to lift heavy payloads at speeds once reserved for traditional industrial robots.

Enhance your end-of-line operations, boost productivity, and free your skilled workforce from repetitive heavy lifting—so they can focus on higher-value, more impactful tasks.

Cleanroom certification

More environments. Endless possibilities

With IP65 and Cleanroom certifications, the UR Series is built to thrive in more environments—including those with harsh conditions or strict cleanliness standards.

Whether it's a demanding industrial setting or a tightly controlled workspace, you can bring the power of automation anywhere, even in regulated environments.

Robust and reliable

Robust and reliable

The new joint design of the UR Series robot incorporates fewer components, each of the highest quality. This streamlined approach reduces complexity, enhances durability, and delivers a more robust, efficient joint with minimal risk of failure.

Built to withstand demanding, repetitive tasks for years on end, these high-performance joints are made to simply work reliably, effortlessly and consistently.

PolyScope supports the UR Series robot

Collaborative-capable features

PolyScope, the intuitive software that powers the UR Series, has been enhanced with advanced algorithms to handle heavier payloads while maintaining the collaborative safety standards UR is known for.

With easy access to essential tools and features, UR robots remain straightforward to program, deploy, and manage, enabling the automation of even complex tasks.

Case studies

Automation guide available for finding the right solution and partner for you business

Automation guide

Find the right automation solution and partner for your business. Get personalized support and expert automation solutions recommendations within 48 hours - completely free and with no obligations.

Live UR Industrial Robot Demo​

See the versatility, power and precision of the UR Series​

The UR Series delivers the speed and precision you need to breeze through the most demanding tasks. It handles heavier payloads, it reaches farther, all while maintaining collaborative capabilities.​​

Demonstrations are available both online and and live in-person based on your availability.