<link rel="stylesheet" href="styles-HECP4DDU.css"> Skip to main content
  • g-Series

UR10g-1750

10 kg payload with 1750 mm extended reach

Builds on the same precise linear motion and high-speed acceleration as its predecessor (UR8 Long), now with an enhanced tool flange delivering Ethernet and 24/48 V, 3A continuous power directly at the wrist for simpler sensor and camera integration.

Payload
8 kg (17.6 lbs)
Extended payload
10 kg (22 lbs)
Reach
1750 mm (68.9 in)
Maximum TCP speed
5 m/s
Weight
44.7 kg (98.5 lbs)

Enhanced tool flange
Integrated 1 Gb Ethernet, 24 V / 48 V power (5 A peak, 3 A continuous) and safety-rated inputs at the g-Series tool flange enable cameras, sensors, and higher-power EOATs while eliminating external cabling. M8 compatibility preserves existing ecosystem investments.

Environmental rating: IP65
All g-Series robots are IP65 rated for industrial production environments, with fewer components and an enclosed joint design for improved reliability.

LED light ring
At-a-glance cell status via an LED light ring at the base of the robot.

Experience Gen 7 in action

Discover how Gen 7 helps manufacturers deploy intelligent automation faster with a platform designed for performance, scalability and seamless integration. Book your demo or ask for pricing today.