Technical Specifications

  CB7 Core CB7 Compact AC CB7 Compact AC 0.55m
Ambient temperature range

0-50 °C with reduced performance from 35 °C and up.

Humidity

90% non-condensing

Noise level

< 55 dB(A)

Pollution degree 2
Supported robot cable lengths 1–40 m
Supported Teach Pendant cable lengths 5–40 m
  CB7 Core CB7 Compact AC CB7 Compact AC 0.55m
Control Box I/O ports 16 configurable digital in, 16 configurable digital out (all safety-assignable as 8 dual-channel pairs), 2 analog in, 2 analog out, 4 quadrature digital in
Control Box I/O power supply 24 V / 4 A
System update frequency 500 Hz
Fieldbus MODBUS TCP, EtherNet/IP adapter, PROFINET
USB 2x USB-A, 2x USB-C (DisplayPort on one USB-C port. See label for markings)
Network 3x Ethernet RJ-45 (10/100/1000 Mbps), 1000BASE-T
Short-Circuit Current Rating (SCCR) 200A
Control Box power source

C14, 100-240 VAC, 47-440 Hz

Control Box Connector Type Harting Receptacle