Ethernet

Description

The Ethernet interface can be used for:

  • MODBUS

  • EtherNet/IP

  • PROFINET

  • Remote access and control.

 

Connection Speed
Parameter Min Typ Max Unit
Communication speed 100 BASE‑TX - 1000 BASE‑T Mb/s

The Ethernet interface supports auto-negotiation and automatically adjusts the communication speed to the highest supported value.