Mounting Description

CB7 Core wall mount

The CB7 mounting bracket is included when you purchase a robot system with a CB7  Core Compact and CB7 Core Compact 0.55m.

The CB7 mounting bracket is included when you purchase a CB7  Core Compact and CB7 Core Compact 0.55m as a single component.

The CB7 mounting bracket is not included when you purchase a robot system with a CB7 Core.

 

Unstable mounting can result in injury.

  • After mounting, tighten the two thumb screws at the bottom of the Control Box by hand to secure it to the wall mounting bracket.

  • Do not use tools to tighten the thumb screws. Overtightening can damage the screws or the Control Box.

 

  1. Mount the bracket on a sturdy wall.

    Control Box bracket Bracket wall mounting hole pattern
  2.  

  3. Hang the Control Box on the bracket using the mounting slit on the back. Secure the Control Box to the wall mounting bracket with two thumb screws.

    Control Box mounted on bracket Location of the two thumb screws

 

CB7 Core Compact / CB7 Core Compact

0.55 m mounting

CB7 Core Compact is an AC-powered controller that mounts inside your electrical cabinet. It has no outer enclosure, so you install it directly in the cabinet.

 

CB7 Core Compact 0.55 m uses the same controller and includes a 550 mm longer robot-interface lead. The extra lead connects the robot interface from the internal controller board to the panel-mount connector on the exterior of the cabinet, allowing the robot arm cable to be connected and disconnected without opening the enclosure.

 

Both CB7 Core Compact variants support vertical and horizontal orientations. Use the mounting bracket the same way as for the CB7 Core. Access the Teach Pendant the same way on both Compact variants.

Keep the robot arm and Teach Pendant (TP7) connectors pluggable and accessible from outside your electrical cabinet to support maintenance, hot-plugging, safety compliance, and integration with OEM and compact enclosures.

Ensure there is enough space for cables and air circulation around the Control Box.

Leave at least 50 mm of space around the air intake and outlets, and avoid recirculating air.