Control Box
|
Description |
The CB7 Core, CB7 Core Compact, and CB7 Core Compact 0.55 m are the Control Box variants for the g-Series robot system. They provide control, power, and communication for robot operation.
|
|
Control Box |
The CB7 Core is an enclosed unit for use in a robot cell.
The CB7 Core Compact and CB7 Core Compact 0.55 m integrate into customer-built electrical cabinets or machines. The 550 mm longer cable variant adds a longer robot-interface lead for panel-mount connection on the customer cabinet wall. All three variants offer the same control functionality and work with a Teach Pendant (TP7) and a robot arm to form a robot system.
|