Simple vision system - 23871


This examples shows the minimal concept of a vision based picking solution.

Examples are valid for:
CB2 Software version: 1.8.16941
CB3 Software version: 3.3.0.145
e-Series Software version: 5.1

Note that older or newer software versions may behave differently.

These examples can be used for both CB2, CB3 and e-Series.


The example does not cover the method of retrieving the data from the camera, as various cameras have different options. 
It is assumed that the camera is able to supply X, Y and rotation data from the common refrence position in respectively millimeters and degrees. 

The basic setup is, that the camera and the robot agrees on a common refrence point. 
This point can e.g. be taught as a Feature point or simply as a Waypoint in PolyScope. 

Move the robot TCP to the refrence potision, and align the coordinate system of the tool to the desired directions. 
The coordinate system of the Tool is shown in the TCP Configuration screen. 

Tcp Coordinate System

Setup the same refrence position in the camera. 
Thus the systems looks like below. 

Vision Ill1

 

If we placed an item in the cameras field of view, it could look like the illustration below. 
Here the camera regognizes that the object, relative to the refrence point, is offset: 

X = 100 mm
Y = 50 mm
Rotation = 30 degrees

Vision Ill2

 

The camera feeds this information to the robot. 
For translating the offset, to a position that the robot should move to, we will use the "pose_trans()" script code. 

target = pose_trans(refrence_point, offset)

pose_trans() takes two arguments (poses) and performs a position transformation to the resulting position. 

Pose Trans

Now we can create our UR program. 
The recipe is: 

RobotProgram
   MoveJ
      refrence_point
   GetCameraData Folder
      # Here we should read the data from the camera
      x = 100
      y = 50
      rz = 30
   Calculate Folder
      # Convert mm to m and deg to rad
      offset = p[(x/1000),(y/1000), 0, 0, 0, d2r(rz)] 
      target = pose_trans(refrence_point, offset)
   MoveToCamPose
      MoveL
         target (variable pose)

See program below:

Vision Polyscope

Attached files

Want to get notified about updates?

You are welcome to sign up for notifications about new relevant information and articles that could be interesting for you.

Need help?

Did you find what you needed on this site? For additional information please contact one of our distributors.