Articles Download Safety & Security Forum myUR Go to Main Site

Universal Robots A/S
Energivej 51
DK-5260 Odense S

T: +45 8993 8989
sales@universal-robots.com

 
  • Articles
  • Download
  • Safety & Security
  • Forum
  • myUR
  • Go to Main Site
  • Support
  • Articles
  • URScript: Dynamic Force Control - Polyscope 5

URScript: Dynamic Force Control - Polyscope 5

Last modified on Nov 02, 2026

Example is valid for:

PolyScope 5 software version: 5.26.0
Note that older or newer software versions may behave differently.

For CB-series robots (CB2/CB3), see URScript: Dynamic Force Control (CB2/CB3).

 

All moves grouped under the Force wizard in PolyScope are bound by the force parameters specified in the force command. To control these parameters dynamically at runtime, you need to use URScript. This example shows how to keep a compliant axis aligned with the tool while the tool rotates.

 

Scripting Syntax

The function to set the force is:

force_mode(task_frame, selection_vector, wrench, type, limits)
where,

task_frame is the reference frame, given as a pose,

selection_vector defines the compliant axes (1 = compliant, 0 = not compliant),

wrench specifies the force (N) and torque (Nm) along and about each axis of the task frame,

type defines how the task frame is interpreted (1 = Point, 2 = Simple, where the frame is not transformed, 3 = Motion), and

limits sets a limit for each axis. For compliant axes it is the maximum speed (m/s or rad/s). For non-compliant axes it is the maximum deviation from the program's position (m or rad).

Example:

force_mode(get_target_tcp_pose(), [0, 1, 0, 0, 0, 0], [0, 1, 0, 0, 0, 0], 2, [5, 5, 5, 5, 5, 5])

The PolyScope equivalent of the Force settings in the above example would look similar to the screenshot below.

 

Following the TCP Pose Dynamically

Calling force_mode once fixes the task frame at that moment. To make the compliant axis follow the tool while it moves or rotates, call force_mode repeatedly from a thread, with the frame refreshed on every cycle.

The example below does the following:

  1. Moves to a start position and waits 3 seconds for the robot to settle.
  2. Zeroes the force/torque sensor with zero_ftsensor().
  3. Starts a thread that calls force_mode on every cycle with the current target TCP pose.
  4. Rotates the wrist (joint 6) for 5 seconds with speedj.

Example:

def follow_tcp_pose_1():

  global Waypoint_1_p=p[-.131049999982, -.278397179401, .148844762470, -.000000000322, 3.141592653590, .000000000322]

  global Waypoint_1_q=[-1.5707963267948966, -1.7453292519943295, -2.181661564992912, -0.7853981633974483, 1.5707963267948966, 0.0]

  global var_1= get_target_joint_positions ()

  optimovej(var_1, a=1.0, v=1.0)

  optimovej(Waypoint_1_q, a=1.0, v=1.0)

  sleep(3.0)

  zero_ftsensor()

  sync()

  thread Thread_1():

    while (True):

      force_mode(get_target_tcp_pose(), [0, 1, 0, 0, 0, 0], [0, 1, 0, 0, 0, 0], 2, [5, 5, 5, 5, 5, 5])

      sync()

    end

  end

  threadId_Thread_1 = run Thread_1()

  speedj([0, 0, 0, 0, 0, 1], a=10, t=5)

end

Df2

Features

  • Specify force control relative to coordinate system
  • Specify force control relative to motion
  • Define force in single axis or multiple axes
  • Limit tool velocity in compliant axes
  • Easy testing using the freedrive button (Teach Test + Freedrive)

 

Specifications

Force and torque precision depend on the robot model. Refer to the technical specification of your robot.

logo

Product

  • UR3e Robot
  • UR5e Robot
  • UR10e Robot
  • UR16e Robot
  • UR20 Robot
  • UR+ Products

Company

  • About us
  • Contact us
  • Careers We're hiring
  • UR merchandise

Training / Resources

  • Academy
  • Technical Resources
  • Articles
  • FAQ

Insights

  • Content library
  • News centre
  • Podcast
  • Webinars & Events

Get in touch

  • Ask an Expert
  • Schedule a no-cost assessment
  • Find a distributor
  • Customer support

Connect with us

  • LinkedIn
  • Facebook
  • Twitter
  • YouTube
  • Instagram
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • sales@universal-robots.com
  • US Corporate Office
  • 27-43 Wormwood St.
  • 02210 Boston, MA.
  • +1-844-GO-COBOT
  • ur.na@universal-robots.com
  • Copyright @ Universal Robots 2026
  • Cookie policy
  • Privacy policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • sales@universal-robots.com
  • US Corporate Office
  • 27-43 Wormwood St.
  • 02210 Boston, MA.
  • +1-844-GO-COBOT
  • ur.na@universal-robots.com

Copyright © Universal Robots 2026

Cookie policy
Privacy policy