Articles Download Safety & Security Forum myUR Go to Main Site

Universal Robots A/S
Energivej 51
DK-5260 Odense S

T: +45 8993 8989
sales@universal-robots.com

 
  • Articles
  • Download
  • Safety & Security
  • Forum
  • myUR
  • Go to Main Site
  • Support
  • Articles
  • Linear move with rotating last axis on a UR3

Linear move with rotating last axis on a UR3

Last modified on Dec 06, 2016

Example is valid for:                                              
                        
CB3 Software version: 3.3.3.292                         
Note that older or newer software versions may behave differently.

This example can be used for UR CB3

 

In some application (e.g. polishing) it's needed that the robot should move in a normal linear movement with a rotation of the last axis (Wrist 3). Therefore the attached script-file that includes the script function rotate2target could be used. The also attached urp-example explains how the script function could be used.

 

Script Syntax

 

The function rotate to target contains the following syntax: 

rotate2target(target_position,  rotation_speed, linear_speed, linear_acc)
where,

target_position is the position in karthesian space wehre the TCP should move to,

rotation_speed defines the roation speed of wrist 3 in °/s,

linear_speed defines the Tool speed in mm/s, and

linear_acc defines the accelartion of the Tool in mm/s²

Note: The accelaration of the rotation will be calculated by the value rotation_speed and the relation of linear_speed and linear_acc.

 

Script function rotate2target:  

def rotate2target(target,rot_speed,linear_speed,linear_acc):  

linear_speed=linear_speed/1000  

linear_acc=linear_acc/1000  

act_pos=get_actual_tcp_pose()    

dist=point_dist(act_pos,target)  

dt_a=linear_speed/linear_acc  

ds_a=(linear_acc/2)*pow(dt_a,2)  

dt_v=(dist-(2*ds_a))/linear_speed  

rot_acc=d2r(rot_speed)/dt_a  

time=dt_a+dt_v    

direction=pose_sub(target,act_pos)

xyz_movement=sqrt(pow(direction[0],2)+pow(direction[1],2)+pow(direction[2],2))   sp=linear_speed/xyz_movement  

speed_vec=[sp*direction[0],sp*direction[1],sp*direction[2],0,0,d2r(rot_speed)]

speedl(speed_vec,linear_acc,time,rot_acc)  stopl(linear_acc,rot_acc)

end

 

the script function above calculates a vector from the actual TCP-position to the target_position and use this vector the value of linear_speed to calculate a speed vector.

This speed vector will be used inside of the speedl command that accelerates the TCP with this vector into the directon of the target_position. After the speedl command has accelerate the TCP to the value of linear_speed the speedl will hold the robot on that speed until the function will be returned.

The whole time until the speedl will be returned is calculated by the given linear_speed and linear_acc. After the sppedl has returned, a stopl command will be executed that will deaccelerate the TCP by the given linear_acc value. So the way from a Waypoint A to a Waypoint B will be done by a summary of the accelartion- and on-speed-part of the speedl command and the deaccelartion-part of the stopl command.

 

 Rotate2target

 

 

 

Attached files


rotatation_move.script
rotation.urp
logo

Product

  • UR3e Robot
  • UR5e Robot
  • UR10e Robot
  • UR16e Robot
  • UR20 Robot
  • UR+ Products

Company

  • About us
  • Contact us
  • Careers We're hiring
  • UR merchandise

Training / Resources

  • Academy
  • Technical Resources
  • Articles
  • FAQ

Insights

  • Blog
  • Content library
  • News centre
  • Podcast
  • Webinars & Events

Get in touch

  • Ask an Expert
  • Schedule a no-cost assessment
  • Find a distributor
  • Customer support

Connect with us

  • LinkedIn
  • Facebook
  • Twitter
  • YouTube
  • Instagram
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • sales@universal-robots.com
  • US Corporate Office
  • 27-43 Wormwood St.
  • 02210 Boston, MA.
  • +1-844-GO-COBOT
  • ur.na@universal-robots.com
  • Copyright @ Universal Robots 2026
  • Cookie policy
  • Privacy policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • sales@universal-robots.com
  • US Corporate Office
  • 27-43 Wormwood St.
  • 02210 Boston, MA.
  • +1-844-GO-COBOT
  • ur.na@universal-robots.com

Copyright © Universal Robots 2026

Cookie policy
Privacy policy