<link rel="stylesheet" href="app_assets/styles-RZMQEHGB.css"> Skip to main content

Controllers

The control system that powers motion, safety and communication across every UR robot. Designed for industrial automation, UR controllers provide the functionality required to deploy, operate and scale robotic applications across production environments.
Universal Robots CB7 Core controller

One platform. Two configurations.

The same CB7 controller is available in a fully enclosed IP54 rated cabinet - ideal for standard fixed installations, or a compact cabinet-free design - for integrators building the robot into a larger automation solution, giving manufacturers flexibility without changing the underlying control system.

Both CB7 configruations provide motion control and system coordination, integrated safety architecture, industrial communication and I/O and unified control through our software platform PolyScope.

Image description

Core capabilities

Designed for industrial automation, UR controllers provide the functionality required to deploy, operate, and scale robotic applications across production environments.

  • Motion control and system coordination
  • Integrated safety architecture
  • Industrial communication and I/O
  • Unified control through our software platform PolyScope
Image description

CB7 Core

CB7 Core controller offers a compact, service-ready IP54 enclosure and delivers 40% faster processing. With improved connectors and extended cable lengths, it provides better uptime compared to earlier controller generations. Three 1Gb Ethernet ports and 16 configurable DI/DO, assignable as safety I/O, simplify system architecture without external hardware. UL1740 and EMC certified. Powered by PolyScope X.

Image description

CB7 Core Compact

CB7 Core Compact controller delivers the same robust control capabilities as CB7 Core in a reduced, cabinet-free footprint built for AC-powered machine builds, integrating directly into workcell cabinets or custom machinery. UL1740 and EMC certified. Powered by PolyScope X.

CB5

CB5.6 Standard

Control Box CB5.6 is designed to support PolyScope X while maintaining the motion control, safety, power management, and system connectivity required for industrial automation. It delivers deterministic, production-grade control for real factory environments.

CB5.6 OEM

CB5.6 OEM

Control Box CB5.6 OEM is designed to support PolyScope X while offering the cabinet-free footprint, flexible integration, and system connectivity needed for machine builds, control panels and mobile systems. It brings deterministic, production-grade control to embedded automation designs.

Get in touch with us

Did you know that thousands of businesses rely on collaborative robots to…

  • Increase productivity
  • Adapt to changing product demand
  • Improve employee well-being and retention
  • Staff thorugh labor shortages