g-Series
CB7 Core Compact
Rail mounted controller for AC power
CB7 Core Compact delivers the same robust control capabilities as CB7 Core in a reduced footprint built for machine builders, integrating directly into workcell cabinets or custom machinery. Three 1Gb Ethernet ports and 16 configurable DI/DO, including safety I/O, provide flexible connectivity without external hardware. EMC certified. Powered by PolyScope X.
40% faster processor
40% faster processor vs. CB5.6 improves program execution and communication responsiveness. Three 1 Gb Ethernet ports, configurable DI/DO and analog I/O, and a 24 V DC 4 A power supply support flexible sensor and device integration without added infrastructure.
Expanded Ethernet & USB connectivity
Three 1 Gb Ethernet ports enable multi-network communication for PLCs, HMIs, MES, and vision systems. USB Type A and Type C ports enable direct connection of peripherals, storage, and accessories. Configurable I/O and communication interfaces support flexible system architectures.
Industrial communication
Supports Modus, Ethernet/IP adapter, PROFINET, and OPC UA communications.
Dimensions | 387 x 158 x 201 mm |
|---|---|
Weight | 8.5 kg (18.7 lbs) |
IP classification | IP20 |
Network | 3x 1Gb Ethernet - direct comms with PLC, HMIs, MES, vision systems |
USB |
|
I/O | 16 Configurable Digital I/O, 4 Analog I/O, 4 Quadrature Digital In |
Power supply | 24 V DC, 4A |
Cable options | 6m, 12m |
Compliance | TUV Certified to UL1740 and EMC |
Experience Gen 7 in action
Discover how Gen 7 helps manufacturers deploy intelligent automation faster with a platform designed for performance, scalability and seamless integration. Book your demo or ask for pricing today.