CB5.6 Standard
Enclosed IP44 cabinet controller for AC power
Built for traditional industrial installations needing a robust, self-contained unit. An integrated teach pendant holder and compact footprint support clean wall or floor mounting, with built-in communication and standard I/O for straightforward factory integration. Compatible with PolyScope 5 and PolyScope X across e-Series and UR Series robots.
Serving as the central hub for e‑Series and UR Series robots, the CB5.6 controller combines motion control, safety, power management, and system connectivity in a compact industrial design. Built‑in industrial communication, configurable I/O, and integrated safety functions simplify deployment and integration into factory automation environments.
Designed for traditional industrial installations where a protected, self‑contained controller is required.
- Lockable powder‑coated steel cabinet
- Integrated teach pendant holder
- Two expansion bay openings for larger modules
- Portable design with integrated handle
- Suitable for fixed workcells, R&D labs, educational environments, and production facilities
- IP44-rated enclosure
The CB5.6 platform is also available as an OEM controller in AC and DC variants for machine builders, embedded integrations, and mobile systems: visit the CB5.6 OEM page
Weight | 12 kg (26.5 lbs) |
|---|---|
Dimensions | 460 mm x 449 mm x 254 mm (18.2 in x 17.6 in x 10 in) |
IP rating | IP44 |
I/Os |
|
Industrial protocols |
|
Get in touch with Universal Robots
Request pricing and talk to our team about how this cobot fits your application.