g-Series
CB7 Core
IP54 cabinet controller, 40% faster processor
CB7 Core is a Universal Robots 7th generation industrial control platform in a compact, service-ready enclosure with improved connectors and extended cable lengths for better uptime and integration flexibility. Three 1Gb Ethernet ports and 16 configurable DI/DO — assignable as safety I/O — simplify system architecture without external hardware. Powered by PolyScope X.
40% faster processor
40% faster processor vs. CB5.6 improves program execution and communication responsiveness. Three 1 Gb Ethernet ports, configurable DI/DO and analog I/O, and a 24 V DC 4 A power supply support flexible sensor and device integration without added infrastructure.
Expanded Ethernet & USB connectivity
Three 1 Gb Ethernet ports enable multi-network communication for PLCs, HMIs, MES, IPCs, and vision systems. USB Type A and Type C ports enable direct connection of peripherals, storage, and accessories. Configurable I/O and communication interfaces support flexible system architectures.
Industrial communication
Supports Modus, Ethernet/IP adapter, PROFINET, and OPC UA communications.
IP54 enclosure
IP54 enclosure supports reliable operation in dusty or splash-prone environments without additional protective housing. Industrial-grade connectors improve connection stability and durability.
Compact, service-ready design
30% smaller footprint vs. CB5.6 enables more compact installations. Rail mounted CB7 Core Compact configuration features an even more compact design and enables direct integration into machine architectures. Extended robot and teach pendant cables support larger cell layouts.
Dimensions | 393 x 284 x 201 mm |
|---|---|
Weight | 11 kg (24.3 lbs) |
IP classification | IP54 |
Network | 3x 1Gb Ethernet - direct comms with PLC, HMIs, MES, vision systems |
USB |
|
I/O | 16 Configurable Digital I/O, 4 Analog I/O, 4 Quadrature Digital In |
Power supply | 24 V DC, 4A |
Cable options | 6m, 12m |
Compliance | TUV Certified to UL1740 and EMC |
Experience Gen 7 in action
Discover how Gen 7 helps manufacturers deploy intelligent automation faster with a platform designed for performance, scalability and seamless integration. Book your demo or ask for pricing today.