CB5.6 OEM AC & DC
Cabinet-free OEM controller, AC or DC power
Delivers full UR controller functionality in a compact, cabinet-free design built for tight machine integrations and mobile systems. Reduced size and weight suit embedded installations, including DC-powered platforms such as AMRs, without added external hardware. Compatible with PolyScope 5 and PolyScope X across e-Series and UR Series robots.
Serving as the central hub for e-Series and UR Series robots, the CB5.6 controller brings together motion control, safety, power, and system connectivity in a compact industrial design. Built-in industrial communication protocols and configurable I/O simplify integration into factory automation environments.
Designed for machine builders and system integrators embedding the controller into larger systems, the CB5.6 OEM Controller delivers the same control architecture in a compact, cabinet-free form factor.
- Compact, cabinet-free design for embedded installations
- Available in AC and DC versions
- Optimized for machine builds, control panels, and mobile systems such as AMRs
- Up to 80% less volume and 60% less weight than the Standard Controller
- Designed for integration into customer-built enclosures
- IP20 rated
The AC version is powered by a standard single-phase supply, while the DC version is designed for 24–48V battery-operated systems such as AMRs.
Also available in an enclosed, stand-alone configuration: visit the CB5.6 Standard page
Weight | AC: 4.7 kg (10.2 lbs); DC: 4.3 kg (9.48 lbs) |
|---|---|
Dimensions | 451 mm x 168 mm x 150 mm (17.6 in x 6.6 in x 5.9 in) |
IP rating | IP20 |
I/Os |
|
Industrial protocols |
|
Get in touch with Universal Robots
Request pricing and talk to our team about how this cobot fits your application.