Photoneo Locator
Photoneo Locator is an entry product of the Photoneo material handling line, mainly for handling of non-overlapping parts placed randomly.The system utilizes an accuracy and resolution of the PhoXi 3D scanners. Locator is available in a variation of XS, S, M, L, and XL size covering smallest scanning volume up to the size of over euro pallet (L version). Main applications are pick & place tasks, assembly, painting, welding and applying glue. Any application which is not restricted by the complexity of the environment. Let your robot know where to go.
Features
- Recognition based on CAD models
- Quick and easy installation
- Cost-effective solution
- Robot - Camera calibration included
- Integrated with superior 3D vision
How does it work?The system is set up around the CAD model of the object, the user wants to handle. For this purpose, a custom Photoneo Localisation algorithm is configured and trained. The system implements a full-featured user interface for the robot to camera calibration. All is done comfortably via UR pendant.After this Initial quick and easy setup, the system sends coordinates of the target object to the robotic controller.
Learn more
Includes a URCap plugin:
Yes
Compatibility:
UR3e, UR5e, UR10e
UR3, UR5, UR10 (CB3.1)
Software version required:
UR software version 5.3 and higher.
Certifications and standards:
It complies with laser certifications IEC/EN 60825 - 1:2014
Dimensions:
Dependent on the size of the scanner.
S sized scanner 77 x 68 x 296 mm
M sized scanner 77 x 68 x 416 mm
L sized scanner 77 x 68 x 616 mm
XL sized scanner 77 x 68 x 941 mm
Dimensions of the industrial computer (Vision controller)
240 mm x 225 mm x 90 mm
What's in the box?
- PhoXi Scanner
- Vision controller (industrial PC)
- Cables
- User manual
- Calibration ball
- L shaped mount for scanner
License type:
One-time purchase
Visit Website
Thank you
Your quote has been sent
Request more information
-