Pally Palletizing Software
Easy-to-use palletizing software! Are you looking for a complete palletizing solution to solve all your needs? Pally is just that – it is smooth, flexible to future changes in production, quick to install, and enhances your safety, making it easy to use. It is designed to fit many palletizing projects, allowing you to attain higher pallet loads and better cycle times. One of the key benefits of Pally is that you can get your project validated upfront by running accurate simulations without needing the physical robot. Use MyRobot.cloud to receive upfront verification of your project within just one hour. It will even help you find possible solution providers available in your region. Pally offers excellent flexibility to handle production changes, where operators can program new products to be palletized within minutes without any hassle. Optimized path planning enables improved speed and smooth robot movements, increasing the robot's longevity. What's not to like? You can now find and verify your palletizing solution within just one hour, and that too, in the comfort of your own office chair. If you already have a palletizing robot from UR and want to upgrade the software, we offer a 30-day free trial period for you to test it.
Overview
Easy-to-use palletizing software! Are you looking for a complete palletizing solution to solve all your needs? Pally is just that – it is smooth, flexible to future changes in production, quick to install, and enhances your safety, making it easy to use. It is designed to fit many palletizing projects, allowing you to attain higher pallet loads and better cycle times. One of the key benefits of Pally is that you can get your project validated upfront by running accurate simulations without needing the physical robot. Use MyRobot.cloud to receive upfront verification of your project within just one hour. It will even help you find possible solution providers available in your region. Pally offers excellent flexibility to handle production changes, where operators can program new products to be palletized within minutes without any hassle. Optimized path planning enables improved speed and smooth robot movements, increasing the robot's longevity. What's not to like? You can now find and verify your palletizing solution within just one hour, and that too, in the comfort of your own office chair. If you already have a palletizing robot from UR and want to upgrade the software, we offer a 30-day free trial period for you to test it.
Pally is the perfect solution for everyone wanting simple, robust software for their palletizing project. Get it installed, calibrated, and up and running before lunch!
Installation steps:
- Install the Pally URCap
- Obtain a Pally license
- Select the hardware equipment used in the project in the Pally URCap
- Follow the step-by-step installation wizard of the Pally URCap
- Generate your pallet pattern in MyRobot.cloud
- Upload the pattern to the robot
- Ready to start palletizing!
Specifications
Software version required
CB-series: Polyscope version 3.15 or higher
E-series: Polyscope version 5.10 or higher
License type
One-time purchase includes the Pally URCap
Features
- Quick and easy, no-code installation
- Compatible with UR10, UR16, UR20 and UR30
- Intelligent multi-picking, up to 50 boxes/min
- Optimized pick-up gripper orientation
- Higher productivity and/or increased safety
- 1 or 2 pallets
- Partial Pallet
- Unlimited height with dynamic position
- Use your preferred hardware (Frame, Lifting Column, EOAT)
- Minimize your time on-site for training
- Shim paper support
- Optimized path planning and Smart Exit options
- Installation and calibration wizard
Compatibility
- PolyScope X
- UR10e
- UR12e
- UR16e
- UR20
- UR30
Availability
- Argentina
- Australia
- Austria
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Greece
- Hungary
- Iceland
- Indonesia
- Ireland
- Israel
- Italy
- Luxembourg
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
- Pally URCap
- Access to the Palletizing Robot Management Platform
- MyRobot.cloud