SmoothTool Welding Package
SmoothTool is a cobot welding package that is specifically designed for the UR arm. It is incredibly user-friendly and simplifies the programming of advanced welds, making it easy and intuitive to use. The package also provides several advanced welding functions to the robot, including Touch Sense, Weaving patterns, Multipass, Offset, Tacking, Stitching, an Angle System, a 3D Universe, and more.
SmoothTool is compatible with all UR robots (UR20 version is also available) and comes with a programming flange that is used to Freedrive the robot and teach the welding path.
The software comes with a list of pre-integrated power sources that enable advanced features, but SmoothTool can be integrated with virtually any kind of welding power source, by using the RetroFit Kit by Smooth Robotics.
License: Lifetime
All existing and future functional features and updates are included in the package. The onetime package is valid for 1 Universal Robots cobot and cannot be transferred from one cobot to another except in the case that the initial cobot is replaced. In this case, the SmoothTool lifetime package is transferred to the replacement robot.
Overview
SmoothTool is a cobot welding package that is specifically designed for the UR arm. It is incredibly user-friendly and simplifies the programming of advanced welds, making it easy and intuitive to use. The package also provides several advanced welding functions to the robot, including Touch Sense, Weaving patterns, Multipass, Offset, Tacking, Stitching, an Angle System, a 3D Universe, and more. SmoothTool is compatible with all UR robots (UR20 version is also available) and comes with a programming flange that is used to Freedrive the robot and teach the welding path. The software comes with a list of pre-integrated power sources that enable advanced features, but SmoothTool can be integrated with virtually any kind of welding power source, by using the RetroFit Kit by Smooth Robotics. License: Lifetime All existing and future functional features and updates are included in the package. The onetime package is valid for 1 Universal Robots cobot and cannot be transferred from one cobot to another except in the case that the initial cobot is replaced. In this case, the SmoothTool lifetime package is transferred to the replacement robot.
SmoothTool is a robotic welding solution that puts you in charge of automated welding.
With SmoothTool, you can easily create complex welding paths and weld any shape you need by combining linear and circular paths. The intuitive programming interface allows you to set up simple or complex welding paths with ease.
You can also choose from various weaving patterns and add them to some or all of your welds in your program with just a few clicks. Adjust the parameters to achieve the perfect weaving pattern for your weld.
You can use one of the pre-integrated power sources and gain the ability to insert adjustments to welding parameters and adjust welding parameters at any point in your program.
Specifications
Include a URCAp Plugin
Yes: SmoothTool
Software version required:
• CB-series: Polyscope version 3.8 or higher.
• E-series: Polyscope version 5.2 or higher.
Dependencies
None
Dimensions
Product box dimensions: 170 x 110 x 80mm
What's in the box?
• Software USB key (URCap & user manual)
• Programming flange
• License USB dongle
• Installation guide
Features
The Smoothtool Welding software comes with a range of welding features, designed for all kinds of welding tasks.
- Weaving: Choose from a variety of weaving patterns available for both linear and circular paths
- Multipass: Easily program welds consisting of multiple passes and set their custom parameters
- Tacking: Tack your weld pieces with precision
- Touch sense: Let your cobot locate the item and correct the weld path
- Stitch welding: Control your stitch weld with specific parameters
- Offset welding: Quickly copy and offset items in X, Y, Z direction and rotation
- 3D Universe: Visualize and touch up your welding program in 3D
Additional features of the SmoothTool Software
- Quick and easy installation
- User friendly software
- Short training period
- High flexibility
- Quality improvement
- Increased efficiency
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
Availability
- China Mainland