Robotiq
Ease-of-use is redefined with the Robotiq Palletizing Solution. Open the box, and the hardware and software is already connected and ready to install in a few hours.
Plan your program in just three steps, directly on the robot control device, with the Robotiq software suite's Material Handling Copilot. Copilot does the hard work for you: it automatically generates and optimizes all trajectories and robot movements, without needing any information beyond what you have already entered. That's the Robotiq touch! Quick to receive, quick to install, quick to program.
The AX series includes a fully integrated vertical axis for optimal performance and reach. It is the perfect choice when handling a wide variety of box sizes and pallet heights in production.
Earn an ROI faster than with other cobot solutions, because of the high performance cycle time. What makes it perform so well? Optimized, synchronized motion control of the cobot and 7th axis. Plus, seamless movements also mean a longer life cycle for your cobot