Joulin
The Safe&Light is a foam vacuum gripper with integrated venturi generator. It is designed around a foam body which make it safe to work around people as well as very light thanks to a carbon fiber skeleton.
Two standard sizes are available and three types of technologies, to handle product that fully cover the gripper, product that are smaller than the gripper, multiple products or even open top containers.
All version of Safe&Light integrate the new EasyFoam technology, without the use of adhesive, for a faster maintenance and foam replacement.