YouRing

YouRing is a smart light and sound device customized to Universal Robots. Thanks to LED technology and a powerful sound emitter YouRing offers you a smart safety tool that can be necessary in certain environments and applications.

You can insert program nodes and commands to change color of the YouRing which will signal to the operator what the robot is doing, where it is moving and what the state of the robot is. 

YouRing is a wireless device and it is easy to mount on the robot tool flange. The device is equipped with two buttons to enable the “free drive mode” and to execute specific script functions.  For example, to activate a digital output or to give the robot a manual input to proceed a paused job.

YouRing allows you to activate specials lights and sounds effects depending on the robot status mode and can be connected to ex. safety stop, warning, etc. The full integration in Polyscope is possible due to our URCaps plugin. 


Features and benefits
  • Wireless device
  • TS15066 compliant
  • Rotating LED effect
  • Flashing light
  • Change color
  • Rainbow lights
  • Free drive button
  • Programmable button
  • Tone and pitch programmable buzzer
  • Require minimal set up time
  • Motion tracking lights
Technical details

Includes a URCap plugin:

YES

Compatibility:

UR3, UR5, UR10
CB3.1

Dimensions:

Diameter 82mm, height 40-46mm

Kit contents:

YouRing, cable, mounting screws, USB Bluetooth dongle, USB with URCap plugin,
First Setup leaflet.

Contact developer Request a quote

Datasheets
Go to developers website
Best suited for
UR3
UR5
UR10

Difficulty level Standard


Didn't find what you were looking for?

If you have searched in vain for software, end-effectors or accessories that meet your specific requirements, don’t worry. We can help you get in touch with a developer who might be able to help you.

Contact us