RG6 Gripper < Back to overview
RG6 Gripper

The RG6 gripper is a flexible electric gripper specially designed for robots from Universal Robots. The higher adjustable force (25N to 120N) enables three times higher payload (6-8 kg) and wider stroke (160 mm), ideal for manufacturers automating the movement of delicate or heavy objects. The RG6 comes with factory-installed safety shields. The standard fingers can be used with many different objects, it is also possible to fit custom fingers.

Compatible with all Universal Robots arms, the RG6 is easy and fast to install –as the cable attaches directly to the robot arm, therefore enabling operators to quickly modify assembly on the factory floor without the assistance of an engineer.

(Like the RG2 gripper,) the movement and force of the RG6 gripper can be controlled by the user. The control is done directly on the Universal Robots user interface. Both gripper and robot control are stored in the same program. The RG6 is capable of measuring the width of the object and detect if the object is grasped or not. All feedback signals are sent to the robot and can be used to make the robot act based on the inputs.


Features and benefits
  • Plug & Produce

  • Simple to install

  • Easy to program

  • Adjustable parameters

  • Continuous grip indication

  • Depth compensation

  • Failsafe operation

  • Integrated control board

  • Dual gripper operation
Technical details

Includes a URCap plugin:

Yes.

Compatibility:

UR3, UR5, UR10
CB2, CB3.0, CB3.1

Software version required: 

PolyScope 1.3 or higher.

Dependency:

None.

Certifications and standards:

2014/30/EU — Electromagnetic Compatibility Directive (EMC)
2011/65/EU — Restriction of the use of certain hazardous substances
(RoHS) 2014/35/EU — Low Voltage Directive (LVD)

Dimensions:

1kg; 248x84x42mm

Kit contents:

Everything needed:
RG6 gripper, bracket, USB, screws, hex keys

License type:

One-time purchase

 

Contact developer Request a quote

Datasheets
Downloads
Products from Developer
Go to developers website
Best suited for
UR3
UR5
UR10

Difficulty level Standard


Didn't find what you were looking for?

If you have searched in vain for software, end-effectors or accessories that meet your specific requirements, don’t worry. We can help you get in touch with a developer who might be able to help you.

Contact us