piCOBOT®️ Electric
piCOBOT®️ Electric is a fully electric vacuum pump unit that maximizes the lifting qualities of cobots without the use of compressed air. Light weight and small size, paired with energy efficiency and cutting-edge gripper tools, enable unparalleled performance and flexibility. piCOBOT®️ Electric enhances productivity when handling sealed and slightly porous materials and any other application demanding the absence of compressed air.
Overview
piCOBOT®️ Electric is a fully electric vacuum pump unit that maximizes the lifting qualities of cobots without the use of compressed air. Light weight and small size, paired with energy efficiency and cutting-edge gripper tools, enable unparalleled performance and flexibility. piCOBOT®️ Electric enhances productivity when handling sealed and slightly porous materials and any other application demanding the absence of compressed air.
The piCOBOT®️ Electric comes with an ISO interface suitable for UR robots to easily attach the vacuum pump to the robot together with a single power and control cable to attach directly to the robot connector on the tool head. The vacuum pump configuration and programming is done through the provided URCAP to facilitate simple installation and programming.
Specifications
Software version required
Polyscope 5.4+ UR's easy to use software that runs on the robot's teach pendant.
Piab URcap 1.7, Predefined tools, vacuum on/off functionality, automatic tool changing
Dependencies
Mechanical: ISO 9409-1-50 – 4 – M6
Electrical (Pump): Connector M12-8p male
Electrical (Cable): Connector M8-8p female
URCAP: Piab URCAP
Robot: e-Series robot
Certifications and standards
CE, FCC
Dimensions
Product Size: 120x123x110 mm.
Product Weight 1,1 kg.
Shipment box 338x290x180 mm
Payload: max. 16kg
What's in the box?
- piCOBOT®️ Electric Pump unit, PCOE.U3.M01.E1.R111PD.X.C.E.XXX
- URCap Software USB Stick (included in box)
- Manuals (included in box)
- Cable (included in box)
- Installation Tools (included in box)
- Adjustable Gripper - Interface 30x40, 2x Suction cup Gripper (Optional)
- piCOBOT®️ Foam Gripper 140x140, PCOF.140.140.N114.FR.DM/TC, (optional)
- piCOBOT®️ Tool Changer Complete for manual automatic change of gripper (Optional)
- piCOBOT®️ Docking station for automatic tool changing (optional)
License type One-time purchase
Features
- Fully electric vacuum generation, no compressed-air infrastructure needed.
- Lightweight design and small size enable mounting directly on the cobot tool flange.
- Maximized energy efficiency in all parts and functions. Electrical supply from the cobot arm sufficient to drive the gripper unit.
- The omission of air tubing makes installation easy and enables a completely unrestricted cobot arm movement.
- Plug & play software and interface offered for UR e-series.
- Compatible with piCOBOT®️ program accessories - such as tool changers, docking stations and gripper tools.
Compatibility
- PolyScope X
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam