piCOBOT® Vacuum Gripper
piCOBOT® Vacuum Gripper
piCOBOT® Vacuum Gripper
piCOBOT® Vacuum Gripper
piCOBOT® Vacuum Gripper
piCOBOT® Vacuum Gripper
piCOBOT® Vacuum Gripper
piCOBOT® Vacuum Gripper

piCOBOT® Vacuum Gripper

piCOBOT® is compressed air driven vacuum gripper designed to act as a flexible co-worker in a variety of production, packaging or assembly lines. Adaptable, powerful and light-weight, it really offers the ideal extra “pair of hands”. Our gripping and moving solutions help thousands of customers in a wide range of industries globally, to improve energy-efficiency, productivity and working environments. Ergonomic, safe and adaptable, our user-friendly solution promises to increase productivity while reducing the risk of injury to your team.

Read more
Manufacturer:Piab

Overview

piCOBOT® is compressed air driven vacuum gripper designed to act as a flexible co-worker in a variety of production, packaging or assembly lines. Adaptable, powerful and light-weight, it really offers the ideal extra “pair of hands”. Our gripping and moving solutions help thousands of customers in a wide range of industries globally, to improve energy-efficiency, productivity and working environments. Ergonomic, safe and adaptable, our user-friendly solution promises to increase productivity while reducing the risk of injury to your team.  

The piCOBOT consists of a COAX® ejector unit and the Adjustable Gripper with the option that latter can be replaced by a single suction cup. The piCOBOT ejector unit generates vacuum utilizing COAX® vacuum ejection technology.
The smart features embedded inside the piCOBOT is controlled directly from the robot’s tool connector, through the included URCap. To reduce power consumption, piCOBOT utilizes its built-in vacuum sensor onboard logics and valves to provide live feedback to ensure excellent grip & release. piCOBOT URCap in combination with the embedded intelligence in the piCOBOT allows for a true plug & Play installation reducing the start-up time to a minimum. The Adjustable Gripper accommodating two suction cups, attachable to the piCOBOT is designed to adapt to different grip width and topography as the suction cups can be tilted individually. It has two integrated piSAVE® sense (flow control valves) allowing for single pick and double pick respectively.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT