Torque Values and Notes for OEM AC and DC Control Box

 

Below are the torque values used in the OEM AC and DC Control Box.

The washer, when present, need to have the spikes facing downwards.
 

NO.

描述

Tool size

Torque

1

Bolt and nut for fan and energy eater

Torx T20/7mm

0.6Nm

2

Panel screw and washer

Torx T20

1.6Nm

3

Robot connector screw

Torx T20

1.6Nm

4

Shield connecting bold and washer

10mm

2.25Nm

 

NO.

描述

Tool size

Torque

1a

AC external power terminal screws

PZ2

1.2Nm

1b

DC external power terminal bolts

8mm

1.6Nm

2a

AC internal power terminal screws

PZ2

1.2Nm

2b

DC internal power terminal screws

PZ2

1.6Nm

3

Control Board mounting screws

Torx T10

0.6Nm

4

Bolt and nut for fan and energy eater

10mm

2.25Nm

5

Power supply mounting screw

Torx T20

1.0Nm

6

Panel screw and washer

Torx T20

1.6Nm