Torque Values and Notes for Control Box

 

Below are the torque values used in the Control Box.

 

NO.

描述

Tool size

Torque

1

Nut for internal CB bracket

10mm

2.25Nm

2

Robot connector screw

Torx T20

1.5Nm

3

Screw for feet bracket

Hex key 5

4.0Nm

4

Screw and washer for cover plate

Torx T20

1.5Nm

5

Control Box and Teach pendant mounting nut

10mm

2.25Nm

NO.

描述

Tool size

Torque

1

Screw for fan and energy eater assembly

Torx T20

0.6Nm

2

Screw for mounting power supply

Torx T20

1.0Nm

3

Internal power terminal screws

PZ2

1.2Nm

4

External power terminal screws

PZ2

1.2Nm

5

Control Board mounting screws

Torx T10

0.6Nm

6

Bolt for Control Box handle

Hex key 5

4.0Nm