Technical Specifications Teach Pendant (TP7)

Description

This section contains the technical specifications for the Teach Pendant (TP7).

 

You can purchase the TP7 with a 5 m or 12 m cable.

 

General Specifications

 
  TP7 5m / 12m
Screen Size: 11.6", resolution: 1920x1080p, aspect ratio: 16:9
Communication USB 2.0 Type A*
Buttons 2x user-configurable buttons
E-stop EN ISO 10218-1:2025
3PE enabling device EN ISO 10218-1:2025

* USB 2.0 Type A supports a maximum transfer rate of 480 Mbps, but usable bandwidth on the TP7 USB 2.0 Type A port is capped at 100 Mbps by the internal link between the Teach Pendant (TP7) and the Control Box (CB7).

 

 

Environment

 
  TP7 5m / 12m
Ambient temperature range

0-50 °C with reduced performance from 35 °C and up.

Humidity

90% non-condensing

Pollution degree

2

 

 

Protection

 
  TP7 5m / 12m

Ingress Protection

IP54

 

 

Physical

 
  TP7 5m / 12m
Cable length 5 m 12 m
TP size (W × H × D) 302 mm x 241 mm x 25 mm
Materials

Aluminium, PC/ASA plastic

TP weight

1.415 kg / 3.12 lbs, incl. 1 m Teach Pendant cable

E-stop EN ISO 10218-1:2025
3PE enabling device EN ISO 10218-1:2025