Technical Specifications Control Box (CB7)

Description

This section contains the technical information for the CB7 Core, CB7 Compact AC, and CB7 Compact AC 0.55m control box variants.

Model

Description

CB7 Core

Standalone enclosed control box for use in a robot cell

CB7 Compact AC

AC-powered Compact variant for integration into customer-built electrical cabinets or machines (not for standalone use)

CB7 Compact AC 0.55m

Compact AC 0.55m with an extended robot connector lead for panel-mount connection on the customer cabinet wall

 

Unless otherwise stated, CB7 Compact AC and CB7 Compact AC 0.55m share the same technical specifications. CB7 Compact AC 0.55m differs only in the extended robot connector lead.

 

General Specifications

 
  CB7 Core CB7 Compact AC CB7 Compact AC 0.55m
Ambient temperature range

0-50 °C with reduced performance from 35 °C and up.

Humidity

90% non-condensing

Noise level

< 55 dB(A)

Pollution degree 2
Supported robot cable lengths 1–40 m
Supported Teach Pendant cable lengths 5–40 m

 

 

Memory

 
  CB7 Core CB7 Compact AC CB7 Compact AC 0.55m

RAM

16 GB LPDDR5

Flash

20 GB onboard disk

 

 

Protection

 
  CB7 Core CB7 Compact AC CB7 Compact AC 0.55m
IP classification

IP54

IP20

 

 

Electrical interface

 
  CB7 Core CB7 Compact AC CB7 Compact AC 0.55m
Control Box I/O ports 16 configurable digital in, 16 configurable digital out (all safety-assignable as 8 dual-channel pairs), 2 analog in, 2 analog out, 4 quadrature digital in
Control Box I/O power supply 24 V / 4 A
System update frequency 500 Hz
Fieldbus MODBUS TCP, EtherNet/IP adapter, PROFINET
USB 2x USB-A, 2x USB-C (DisplayPort on one USB-C port. See label for markings)
Network 3x Ethernet RJ-45 (10/100/1000 Mbps), 1000BASE-T
Short-Circuit Current Rating (SCCR) 200A
Control Box power source

C14, 100-240 VAC, 47-440 Hz

Control Box Connector Type Harting Receptacle

 

 

Physical Specifications

 
  CB7 Core CB7 Compact AC CB7 Compact AC 0.55m
Control Box size (W × H × D)

393 x 284 x 201 mm

387 x 158 x 201 mm

Control Box weight

12.4 kg / 27.3 lbs

9.1 kg / 20.1 lbs

9.1 kg / 20.1 lbs

Materials

Aluminum, steel and plastic.

Robot connector length

N/A

N/A

550 mm cable to panel-mount connector

Mounting orientation

Wall / floor (enclosed cabinet)

Vertical and horizontal (inside customer enclosure)