Application Tab
| Description |
The Application tab allows you to configure the settings which affect the overall performance of the robot and PolyScope X. From PolyScope X 10.14, one Application can be shared by multiple programs. See Shared Applications in System Manager.
|
| To access Application |
Tap Application.
The Application screen appears, which shows twelve application submenus to use for robot movement, configuration, and information.
|