Remote ON/OFF control

Description

Use remote ON/OFF control to turn the Control Box on and off without using the Teach Pendant. It is typically used:

  • When the Teach Pendant is inaccessible.

  • When a PLC system must have full control.

  • When several robots must be turned on or off at the same time.

 

Remote Control

 

The remote ON/OFF control provides a auxiliary 12V supply, kept active when the Control Box is turned off. The ON input is intended only for short time activation and works in the same way as the POWER button. The OFF input can be held down as desired. Use a software feature to load and start programs automatically.

The electrical specifications are shown below.

Terminals Parameter Min Typ Max Unit
[12V - GND] Voltage 10 12 13 V
[12V - GND] Current - - 100 mA
[ON / OFF] Inactive voltage 0 - 0.5 V
[ON / OFF] Active voltage 5 - 12 V
[ON / OFF] Input current - 1 - mA
[ON] Activation time 200 - 600 ms

 

 

This example illustrates connecting a remote ON button. This example illustrates connecting a remote OFF button.

 

Maintaining a press and hold on the power button switches the Control Box OFF without saving.

  • Do not press and hold the ON input or the POWER button without saving.

  • Use the OFF input for remote off control to allow the Control Box to save open files and shut down correctly.