Product change notification: New lids kits for e-series and CB3
Product change notification: New lids e-series and CB3
Date:
Spare part kit - first shipment from April 20th, 2024
Product(s) Affected: e-series
We are happy to announce a new accessory for e-Series and CB3 robots: Lid Kit Pro - increased chemical
resistance.
This new lid kit will be offered as spare parts kits and can be retrofitted onto any eSeries or CB3 robot.
| Item | Part Number |
| UR3 - Lids incl. sealing and increased chemical resistance | 200171 |
| UR3e - Lids incl. sealing and increased chemical resistance | 200137 |
| UR5 - Lids incl. sealing and increased chemical resistance | 200140 |
| UR5e - Lids incl. sealing and increased chemical resistance | 200138 |
| UR10 - Lids incl. sealing and increased chemical resistance | 200139 |
| UR10e/16e - Lids incl. sealing and increased chemical resistance | 200136 |
Tested against the following fluids:
- Rocol Ultracut EVO 250 in a 1:20 (4.8%) dilution
- Rems Sanitol (Undiluted)
- Houghton Hocut 4260 in a 1:9 (10%) dilution
- Houghton Hocut 4940
Restrictions for use close to electrostatic discharge (ESD) sensitive devices:
The new lids have been improved to provide more resistance to harsh cutting fluids.
However, the antistatic properties of the material used in these spare part lids do not fulfill our subset of
product requirements, so in case of handling electrostatic discharge (ESD) sensitive devices e.g. in the
electronic industry, we advise not to use these lids in any ESD sensitive application until further notice. Here the original lids fulfill the requirements.