NEW Conveyor tracking guide (CB3 ≥ 3.8 and e-Series ≥ 5.2)
The conveyor tracking functionality adjusts robots paths to the motion of a conveyor.
The conveyor tracking functionality adjusts robots paths to the motion of a conveyor.
Conveyor tracking for linear and circular conveyors is available from software version 1.8.
This example is based on setup on a CB3 controller but can also be used on e-Series.
Important: Software version must be at least 3.8 (CB3) or 5.2 (e-Series).
For PolyScope versions prior to 3.8 and 5.2 see: https://www.universal-robots.com/articles/ur/programming/legacy-conveyor-tracking-guide-cb3-38-and-e-series-52/
Lower down on this page is an example of a linear and circular setup.
Note:
The CB3 and e-Series controller can decode signals at up to 40kHz
Script codes for conveyor tracking
| Script code | Description | ||
|---|---|---|---|
|
encoder_enable_pulse_decode(encoder_index, decoder_ type, A, B) |
Sets up an encoder hooked up to the pulse decoder of the controller | ||
|
encoder_enable_set_tick_count(encoder_index, range_id) |
Sets up an encoder expecting to be updated with tick counts via the function encoder_set_tick_count. |
||
| encoder_set_tick_count(encoder_index, count) | Tells the robot controller the tick count of the encoder. This function is useful for absolute encoders (e.g. MODBUS) | ||
| encoder_get_tick_count(encoder_index) | Returns the tick count of the designated encod | ||
| stop_conveyor_tracking() |
Stop tracking the conveyor, started by track_conveyor_linear() or track_conveyor_circular(), and decelerate all joint speeds to zero |
||
| track_conveyor_circular(center, ticks_per_revolution, rotate_tool) | Makes robot movement follow a circular trajectory | ||
| rack_conveyor_linear(direction, ticks_per_meter) | Makes robot movement follow a linear trajectory |
Conveyor tracking can use both absolute and incremental encoders
- Incremental Encoders
Use script function encoder_enable_pulse_decode(encoder_index, decoder_ type, A, B) to make the robot controller decode pulses for encoder 0 or encoder 1 on digital input number "A" and "B". The supported types are:
0 : no encoder, pulse decoding is disabled.
1 : quadrature encoder, input A and B must be square waves with 90 degree offset. Direction of the conveyor can be determined.
2 : rising and falling edge on single input (A).
3 : rising edge on single input (A).
4 : falling edge on single input (A).
The controller can decode signals at up to 40kHz
A: Encoder input A pin. Must be 8-11.
B: Encoder input B pin. Must be 8-11.
For a linear conveyor, you can calculate the number of ticks per second with the following formula:
ticks_per_second = conveyor_speed[m/s] * encoder_resolution[ticks/revolution] / (2*pi*encoder_disc_radius[m/revolution])
- Absolute Encoders
You can input absolute encoder readings into the controller with the function encoder_set_tick_count(encoder_index, count).
Do it in a thread in your program. If MODBUS signal MODBUS_1 contains readings from encoder 0:

Note: The function assumes that encoder 0 or encoder 1 is enabled using encoder_enable_set_tick_count(encoder_index, range_id) first. The “range_id” specifies the range of the encoder and is needed to handle wrapping nicely.
0 is a 32 bit signed encoder, range [-2147483648 ; 2147483647]
1 is a 8 bit unsigned encoder, range [0 ; 255]
2 is a 16 bit unsigned encoder, range [0 ; 65535]
3 is a 24 bit unsigned encoder, range [0 ; 16777215]
4 is a 32 bit unsigned encoder, range [0 ; 4294967295]
- Check encoder counting
You can check the counting of encoder 0 or encoder 1 with the script function encoder_get_tick_count(encoder_index).

Track linear conveyor SIMULATED
Use the script function track_conveyor_linear(direction, ticks_per_meter) to enable tracking on linear conveyors. Use stop_conveyor_tracking() to return to normal operation. The direction is a pose value, note that only the three positional parameters are used.
The following program makes move along the x-axis of the robot base coordinate system due to the ticks of a simulated encoder in Thread_1:

Download sample program at the buttom of the page. File name is SIMULATED_track_linear_conveyor.urp
Track circular conveyor SIMULATED
Use the script function track_conveyor_circular(center, ticks_per_revolution, rotate_tool) to enable tracking on circular conveyors.
Use stop_conveyor_tracking() to return to normal operation.
The center is a pose value, determining the center which the conveyor rotates about.
You can use a feature as the center variable.
rotate_tool determines if the tool should rotate with the conveyor or stay in its original orientation.

Download sample program at the bottom of the page. File name is SIMULATED_track_circular_conveyor.zip
Important: It is required to download and load the installation file, included in the .zip file, as it contains a feature that defines the center of the conveyor