Articles Download Safety & Security Forum myUR Go to Main Site

Universal Robots A/S
Energivej 51
DK-5260 Odense S

T: +45 8993 8989
sales@universal-robots.com

 
  • Articles
  • Download
  • Safety & Security
  • Forum
  • myUR
  • Go to Main Site
  • Support
  • Articles
  • CB3 to e-Series programs transferring quick guide

CB3 to e-Series programs transferring quick guide

Running and transferring CB3 programs to E-series

Last modified on Dec 15, 2025

Created Date: September 3rd, 2018

To help ensure that program behavior is as close as possible to the CB3 behavior, Polyscope will upgrade the program the first time it is loaded.

  1. Load program and installation on e-Series robot;
  2. Kinematics will be automatically updated;
  3. Verify the program behavior is as expected.



 

CHANGES TO SAFETY

  • e-Series robots cannot be both controlled from the Teach Pendant and the dashboard server simultaneously.
    Remote control must be enabled/disabled from the Teach Pendant.

 

CHANGES TO HARDWARE

In addition to the slight changes to the arm:

  1. Tool impedance has changed:
    • Tool analog voltage input impedance has changed from 15 kΩ to 10.7 kΩ
    • Tool analog current input impedance has changed from 200 Ω to 182 Ω
  2. IO connectors are arranged different in the Control Box, be sure to mount your IO’s correctly
    • An extra connector is added for encoder quadrature signal and is dedicated to DI8 to DI11
  3. TP has different mounting
  4. Physical dimensions from CB to e-Series is slightly different. Ensure there is sufficient space for especially the robot arm  

 

CHANGES TO PROGRAM COMPATIBILITY

  1. Signal frequency has increased to 500Hz which means the sync() script function only sleeps for 0.002s.
    • It is recommended to use Wait program nodes or sleep(s) script commands instead;
  2. The returned values for the force() and get_tcp_force() script functions are different from CB3 since e-Series uses the integrated force torque sensor;
  3. Achieved forces are different than CB3 since e-Series uses the integrated force torque sensor.

 

5 CHANGES TO PROGRAMMING ROBOT MOVEMENTS

  1. MOVEP
    • The blend algorithm for MoveP has been updated to ensure the robot correctly reaches the end waypoint.
  2. INSTALLATION FEATURES
    • All installation features, apart from the Base and the Tool, are now variable. This means that they can be assigned in Polyscope and in script and waypoints will be updated when feature poses are modified.
  3. MOVE NODE
    • In CB3, ”Use Tool Flange” will consistently position the output flange at the target pose ignoring the active TCP. ”Use Active TCP” is the default TCP selection in e-Series.
  4. WAYPOINT NODE
    • As default, the internal waypoint data model has been changed to always operate in cartesian space. Polyscope will no longer ask if joint angles should be updated when loading a program on a different robot since the conversion is handled implicitly.
  5. VARIABLE BASE
    • The base of the robot can no longer be made variable. This means programs using the base as variable will experience a change in behavior. An installation feature can be used in place of the base but will require waypoints to be re-taught.

 

 

CHANGES TO SOFTWARE

The main differences between CB3 and e-Series, in terms of software, are:

  1. Graphical Header for navigating all of Polyscope;
  2. Structure Editor, Program Tree & Command Tab available in one view.

   

 

SYSTEM PASSWORD

The password is controlled from a single point of entry in the header. If a password is set, certain tabs and areas in Polyscope are disabled and can only be accessed with the password.

 

ROBOT INITIALIZATION

The Initialization icon is now in the footer and the stages the robot goes through when starting is visualized. Pressing exit will take users back to where they were in Polyscope.

 

PROGRAM TREE

The program tree can be fully expanded for a complete view of the program.

PROGRAM TREE

Attached files


CB3toEseriesConversionV1.1.pdf

Attached files

CB3toEseriesConversionV1.1.pdf

Related articles

Dealing with “getInverse: Unable to find a solution”
logo

Product

  • UR3e Robot
  • UR5e Robot
  • UR10e Robot
  • UR16e Robot
  • UR20 Robot
  • UR+ Products

Company

  • About us
  • Contact us
  • Careers We're hiring
  • UR merchandise

Training / Resources

  • Academy
  • Technical Resources
  • Articles
  • FAQ

Insights

  • Blog
  • Content library
  • News centre
  • Podcast
  • Webinars & Events

Get in touch

  • Ask an Expert
  • Schedule a no-cost assessment
  • Find a distributor
  • Customer support

Connect with us

  • LinkedIn
  • Facebook
  • Twitter
  • YouTube
  • Instagram
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • sales@universal-robots.com
  • US Corporate Office
  • 27-43 Wormwood St.
  • 02210 Boston, MA.
  • +1-844-GO-COBOT
  • ur.na@universal-robots.com
  • Copyright @ Universal Robots 2026
  • Cookie policy
  • Privacy policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • sales@universal-robots.com
  • US Corporate Office
  • 27-43 Wormwood St.
  • 02210 Boston, MA.
  • +1-844-GO-COBOT
  • ur.na@universal-robots.com

Copyright © Universal Robots 2026

Cookie policy
Privacy policy