Articles Download Safety & Security Forum myUR Go to Main Site

Universal Robots A/S
Energivej 51
DK-5260 Odense S

T: +45 8993 8989
sales@universal-robots.com

 
  • Articles
  • Download
  • Safety & Security
  • Forum
  • myUR
  • Go to Main Site
  • Support
  • Articles
  • 服务说明:UR10 CB3肘关节替换备用关节

服务说明:UR10 CB3肘关节替换备用关节

在这篇文章中,你可以找到关于UR10 CB3肘关节替换的信息。

Last modified on Feb 18, 2026

日期:2022.04.22

受影响的产品:所有在此序列号以后的CB-Series UR10 S/N:2022300570

2022年4月,更换了上臂和肘关节外壳间的螺栓连接。

变化:

增加: 1009196 friction shim (0,3 mm steel shim)

1009196摩擦垫片(0.3 mm钢垫片)

改变: 31410改为1009186:在管端切断0,3mm。

如果将3号尺寸的肘关节更换为备件关节(零件编号为122324)需注意以下事项:

  1. 检查机器人是否在2022年4月之前或之后生产
  2. 如果是以前生产的:没有摩擦垫片,则像往常一样更换关节。

规则:

  • 如果机器人原本带有垫片(tube=1009186),则必须保持垫片安装到位。
  • 如果机器人生产时没有垫片(tube=31410)—不要安装垫片。
  • 新管(1009186)兼容且需要垫片(4月22日后)。
  • 旧管(31410)与垫片不兼容(4月22日前)。

  • 安装完成后:检查摩擦垫片是否安装。确保在旧关节被丢弃之前重新安装旧关节的垫片。安装摩擦垫片并与更换关节一起重复使用。

 

Related articles

Service Note: UR10 CB3 elbow joint replacement with spare part joint
logo

Product

  • UR3e Robot
  • UR5e Robot
  • UR10e Robot
  • UR16e Robot
  • UR20 Robot
  • UR+ Products

Company

  • About us
  • Contact us
  • Careers We're hiring
  • UR merchandise

Training / Resources

  • Academy
  • Technical Resources
  • Articles
  • FAQ

Insights

  • Blog
  • Content library
  • News centre
  • Podcast
  • Webinars & Events

Get in touch

  • Ask an Expert
  • Schedule a no-cost assessment
  • Find a distributor
  • Customer support

Connect with us

  • LinkedIn
  • Facebook
  • Twitter
  • YouTube
  • Instagram
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • sales@universal-robots.com
  • US Corporate Office
  • 27-43 Wormwood St.
  • 02210 Boston, MA.
  • +1-844-GO-COBOT
  • ur.na@universal-robots.com
  • Copyright @ Universal Robots 2026
  • Cookie policy
  • Privacy policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • sales@universal-robots.com
  • US Corporate Office
  • 27-43 Wormwood St.
  • 02210 Boston, MA.
  • +1-844-GO-COBOT
  • ur.na@universal-robots.com

Copyright © Universal Robots 2026

Cookie policy
Privacy policy