Product Update: Short Robot Cables
Date: May 16, 2024
Affected Products: e-Series, UR20 and UR30
Pre-order and shipment from: May 20, 2024
Summary:
We are happy to announce the release of additional short robot cables. The short robot cables will be available in two different lengths of 1-meter and 2-meters.
Ordering Information:
The short robot cables will be available as spare parts.
Universal Robots will continue to provide the standard-length robot cable of 6 meters with each controller (standard control box or OEM version). If short robot cables are required, they can be ordered as spare part.
Please use the following spare part numbers when ordering short robot cables:
| Item | Part Number |
| Short cable 1-meter | 200145 |
| Short cable 2-meters | 200146 |
The short robot cables will be available from 20th May 2024 and can be used with all Control box variations.
In case of any questions please reach out to your local Universal Robots representative or open a ticket on MyUR or on the partner portal.