Product Alert: End-of-Support CB2
End-of-Support for the CB2 Generation of Cobots
Date: 15 July 2021
To: All Universal Robots Users
Product(s) Affected: CB2 Universal Robots
Notification of End-of-Support for the CB2 Generation of Cobots
This announcement is to provide Universal Robots valued customers and partners with notification of the end-of-life for the CB2 generation of robots. Universal Robots discontinued sales of new CB2 robot systems in 2014. All spare part sales, service, and support for CB2 robots will be discontinued on 30 June 2022. Universal Robots will accept last-time-buy orders for spare parts until 30 June 2022.
Table 1 displays the remaining lifecycle milestones.
Table 2 displays all part numbers affected by this notification.
Product Migration
CB2 is superseded by the CB3 and e-Series robot families. Customers with CB2 robot deployments can migrate to either a CB3 or e-Series robot system with equivalent payload and reach capability. The e-Series is Universal Robots’ most recent product family. Customers migrating to e-Series will enjoy the benefits of our latest hardware and software including increased performance in pose repeatability, adjustable safety functions, advanced sensing and communications control, tooling extensibility, and market-leading deployment experience. For more information please contact your local UR distributor.
Table 1. CB2 End-of-life Milestones
|
Milestone |
Definition |
Date |
|
Last-time-buy spares |
Last time customers can order CB2/CB2+ spare parts |
30 June 2022 |
|
Last date of service and support |
Last time to have a CB2/CB2+ robot serviced by Universal Robot Service hub or supported by technical support |
30 June 2022 |
Table 2. Product Part Number Affected By This Announcement
|
End-of-Sale Product Item Number |
Product Description |
|
122039 |
Tool Mounting Bracket UR5 CB2+ |
|
122011 |
Joint Size 1 Wrist 1 UR5 CB2+ |
|
122012 |
Joint Size 1 Wrist 2 UR5 CB2+ |
|
122013 |
Joint Size 1 Wrist 3 UR5 CB2+ |
|
122031 |
Joint Size 3 Base UR5 CB2+ |
|
122032 |
Joint Size 3 Shoulder UR5 CB2+ |
|
122033 |
Joint Size 3 Elbow UR5 CB2+ |
|
122059 |
Tool Mounting Bracket UR10 CB2+ |
|
106424 |
UR10 Base plug w/wire |
|
122021 |
Joint Size 2 Wrist 1 UR10 CB2+ |
|
122022 |
Joint Size 2 Wrist 2 UR10 CB2+ |
|
122023 |
Joint Size 2 Wrist 3 UR10 CB2+ |
|
122034 |
Joint Size 3 Elbow UR10 CB2+ |
|
122042 |
Joint Size 4 Base UR10 CB2+ |
|
122043 |
Joint Size 4 Shoulder UR10 CB2+ |
|
122092 |
Teach Pendant complete CB2/CB2.1 |
|
106700 |
Euromap E67 kit CB2 (incl. Bypass plug and cable) |
|
122700 |
Masterboard kit CB2 |
|
122420 |
CB2.0 to CB2.1 Motherboard Upgrade Kit |
|
139033 |
* Bracket for Mounting Teach Pendant |
|
132407 |
* Bracket for Mounting Controller |
|
164231 |
* Cable Base to Controller UR10 |
* The spare parts marked with an * will still be offered as they are common on CB3 robot versions.