UR7e

UR7e

Lightweight deployability

The UR7e is the larger of our two light payload industrial collaborative robots. For applications that require a small-sized cobot with sufficient reach and payload, the UR7e will help you perform precise, meticulous tasks. The UR7e is an upgrade to our popular and proven UR5e.

Payload 7.5 kg / 16 lbs
Reach 850 mm / 33.5 in
Footprint Ø 151 mm / 5.94 in
Weight 20.6 kg / 45.4 lbs
Payload 7.5 kg / 16 lbs
Reach 850 mm / 33.5 in
Footprint Ø 151 mm / 5.94 in
Weight 20.6 kg / 45.4 lbs

The cobot that started it all

The UR7e is ideal for those who require a cobot light enough to be mounted into your existing production line (for example on a table or within a machine). Matching your need to lift light to medium sized objects, the UR7e reaches 200 mm further than an average worker's arm. This comes in handy when items need to be placed within machines or a task needs to be completed outside the reach of your employees.

Productivity

Increase uptime and productivity, while eliminating mistakes by introducing automated, standardized procedures.

Agile

Create new solutions, re-use programs for recurrent tasks and move the cobot to new processes if required.

Employee-support

Give your employees the freedom to focus on what they are best at and leave the rest to the cobot.

UR7e Applications

The UR7e can be used in a variety of applications. Click the most popular applications below to learn more.

True payload performance

True payload performance

Future-proof your facility with a cobot which enables you to grow with your tasks. When requiring to lift heavy objects over the maximum distance, do not limit yourself by the way your end-effector is mounted. If the objects require a change of how they are being lifted, resulting a shift in the center of gravity, the UR7e will support you in this change.

Design for higher payloads
Lights out, work on

Lights out, work on

Automating tasks gives you the possibility to run tasks autonomously without constant monitoring of your employees. In addition, UR cobots use less electricity than traditional industrial robots. While the UR7e can lift 7.5 kg (16 lbs), it only consumes an average of 250 Watt, the same as a desktop computer. You can power up your work processes, while keeping electricity consumption low.

Unlock the full potential of your cobot fleet

By integrating your robots with our comprehensive connectivity platform, you’ll benefit from enhanced productivity, minimized downtime, and efficient fleet management – all from the convenience of your office, wherever that might be.

Designed to improve your work

While our goal is to make automation available for anyone, anywhere, we also aim to support your journey in revolutionizing your business by enabling safe and collaborative human-robot interaction.

Fast deployment

Fast deployment

The out-of-box experience for an untrained operator to unpack the cobot, mount it, and program the first simple task is typically less than an hour.

Space saving

Space saving

Our cobot's small footprint opens opportunities to automate tasks in existing manufacturing setups where floorspace is often set and at a premium.

Power consumption

Power consumption

Automating tasks gives you the possibility to run tasks autonomously without constant monitoring of your employees. In addition, UR cobots use less electricity than traditional industrial robots.

Collaborative and safe

Collaborative and safe

All UR cobots come with built-in safety features, including force-sensing technology and collision detection. These features allow our cobots to work alongside you without the need for safety barriers or cages, increasing productivity and promoting a safe working environment.

Motion control

Smooth movements are key for process applications such as dispensing, welding and machine loading or others. With a high focus on increased life-time and quality, our motion control algorithms enable less wear on the joints to increase uptime and decrease maintenance, while enabling the cobot to move at high speeds.

Get the most out of your cobot

UR Academy offers a series of step-by-step programming examples and tutorials for troubleshooting and repair tasks.

Tool Configuration

Tool Configuration

Learn how to set the tool center point (TCP), and how to adjust payload & center of gravity correctly.

Safety planes

Safety planes

Learn how to create and configure safety planes. A safety plane can prevent the robot from moving beyond it in normal mode, reduced mode or both; or it can trigger reduced mode.

Learn more

Learn more

Visit UR Academy and browse our entire catalogue of popular topics and resources available to learn the essentials of programming a UR cobot.

Ensure maximum uptime

Ensure maximum uptime

With UR Care Services, you can rest assured knowing that your uptime is our priority. Our commitment to excellence ensures maximum uptime through 24/7 support, remote connectivity, and onsite Field Service for prompt break/fix repairs.

Request a quote

Complete the form to the right and we will get in touch with you.

The process is simple:

Complete the form.

A UR team member in your region will reach out to you to discuss your needs in more detail. An in-person, no-cost demo can also be arranged.

We will deliver a solution and quote that best suits your business needs.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT